YRA6CU1_Photo_ColorCMYK
YRA6CU1_Photo_ColorCMYK

YRA25A1, Aluminum Lug, Prefilled with Oxide Inhibitor

Brand:

Burndy

Catalog ID:

YRA25A1

AL compression lug for joining AL and CU cable to transformer and equipment pads, Prefilled with PENETROX, 2.62 IN L.

Product details

General

Die Index
243;BG
Material
Aluminum
Physical Attribute - Pad Configuration
1 Hole
Physical Attribute - Tongue Type
Standard
Plated
N
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
Trade Name
HYLUGâ„¢
UPC
781810821190
UPC 12 Digit
7818108211900

Dimensions

Dimension - B Length fraction
2-9/16 in
Dimension - B Length inch
0.960 in
Dimension - D inch
1.19 in
Dimension - L Length Overall mm
67 mm
Dimension - Length Overall inch
2.62 in
Dimension - N inch
0.53 in
Dimension - Outside Diameter inch
0.64 in
Dimension - Strip Length inch
1 in
Physical Attribute - Tongue Angle
Straight
Thickness - Pad
0.29 in

Conductor Related

Conductor - AL Str Size
1/0 AWG

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Minimum Pack Quantity
1

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings