62SWSSMD, 5/8" Split Washer, Stainless Steel
Request a Quote
Brand:
Burndy
Catalog ID:
62SWSSMD
Prop 65 Notice
5/8 Stainless Steel Split Washer.
Product details
Resources and downloads
Product details
General
Connector Type
Washer - Split
Material
STAINLESS STEEL
UPC
781810012789
Dimensions
Dimension - Bolt Size fraction
5/8
Dimension - Bolt Size inch
0.625 in
Dimension - Inside Diameter inch
0.65 in
Dimension - Outside Diameter inch
1.079 in
Certifications And Compliance
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Logistics
Minimum Pack Quantity
1
Resources and downloads
Customer Notices
Prop 65 Notice
Catalogs
Full Line BURNDY Catalog
Sales Drawings
50001452