50X124BWSS4K, 1/2" x 1.24 Belleville Washer, Stainless Steel
Request a Quote
Brand:
Burndy
Catalog ID:
50X124BWSS4K
1/2 x 1.24 Belleville Stainless Steel Washer.
Product details
Resources and downloads
Product details
General
Connector Type
Washer - Belleville
Material
STAINLESS STEEL
UPC
781810246641
UPC 12 Digit
7818102466411
Dimensions
Dimension - Bolt Size fraction
1/2
Dimension - Bolt Size inch
0.5 in
Dimension - Thread Size
1/2-13
Dimension - Threads per inch
13
Certifications And Compliance
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Logistics
Minimum Pack Quantity
500
Resources and downloads
Catalogs
Full Line BURNDY Catalog