Torque Wrench, 1/2" Drive, 15-75 FT LB
Request a Quote
OR
Buy from a Partner
Brand:
Burndy
Catalog ID:
BTW1575F12
Torque Wrench, 1/2" Drive, 15-75 FT LB.
Product details
Resources and downloads
Product details
General
Application
Torque
Application - For Use On
Use with any mechanincal connection with torque values within range of specific torque wrench
Installation Torque Recommended in-lb
15-75 in-lb
Torque Range
15-75 ft-lb
Type
Torque Wrench
UPC
781810568323
UPC 12 Digit
7818105683233
Dimensions
Length
16 in
Weight
2.5 lb
Certifications And Compliance
Industry Standard(s)
ASME B107.14-2004
ISO 6789:2003
Standards - Industry Standards Met
ASME B107.14M-2004
ISO 6789
Standards - RoHS Compliance Status
EX
Logistics
Minimum Pack Quantity
1
Package Contents
Torque Wrench, 1/2 Drive, 15-75 FT LB
Resources and downloads
Catalogs
Full Line BURNDY Catalog
Sales Drawings
50002752