Stainless Steel W Die, Index K-5/16
Request a Quote
Brand:
Burndy
Catalog ID:
WK516
Prop 65 Notice
W Die, Index K-5/16.
Product details
Resources and downloads
Product details
General
Application
Crimping
Application - For Use On
Use with MD6, MD7 Mechanical, Y500CTHS Hydraulic, PAT600 and PATMD Battery Actuated Crimpers
Crimp Force Capacity
6 ton
Die Index
K-5/16
Die Type
W Die
Type
Die
UPC
781810440131
UPC 12 Digit
7818104401311
Certifications And Compliance
Standards - RoHS Compliance Status
EX
Logistics
Carton Quantity
80
Minimum Pack Quantity
1
Package Contents
Die only
Pallet Quantity
11520
Resources and downloads
Customer Notices
Prop 65 Notice
Specifications
WK516 Specification Sheet
Catalogs
Full Line BURNDY Catalog
Product Cross Section Image(s)
BUR_WDIE_Lineart
Sales Drawings
30002535