L729W, Stainless Steel Wide L Die 729W, Index 729, Use with 60-Ton HYPRESS™
Request a Quote
Brand:
Burndy
Catalog ID:
L729W
Prop 65 Notice
Wide L Die 729W, Index 729.
Product details
Resources and downloads
Product details
General
Application
Crimping
Application - For Use On
Use with Y60LW, Y60BHU, Y60BHUD
Crimp Force Capacity
60 ton
Die Index
729
Die Type
L Die
Type
Die
UPC
781810495117
UPC 12 Digit
7818104951177
Certifications And Compliance
Standards - RoHS Compliance Status
EX
Logistics
Carton Quantity
1
Minimum Pack Quantity
1
Package Contents
Die only
Pallet Quantity
891
Resources and downloads
Customer Notices
Prop 65 Notice
Specifications
L729W Specification Sheet
Catalogs
Full Line BURNDY Catalog
Product Cross Section Image(s)
BUR_L725_LineArt
Sales Drawings
10112346