Nest U Die, Index 185
Request a Quote
Brand:
Burndy
Catalog ID:
U185C
Prop 65 Notice
Nest U Die, Index 185.
Product details
Resources and downloads
Product details
General
Application
Crimping
Application - For Use On
Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter
Crimp Force Capacity
12 ton
Die Index
185
Die Type
U Die
Type
Die
UPC
781810310304
UPC 12 Digit
7818103103044
Certifications And Compliance
Standards - RoHS Compliance Status
EX
Logistics
Carton Quantity
1
Minimum Pack Quantity
1
Package Contents
Die only
Resources and downloads
Customer Notices
Prop 65 Notice
Catalogs
Full Line BURNDY Catalog
Sales Drawings
30001791-01