Stainless Steel W Die, 350 kcmil CU, Red, Index 18, V Profile
Request a Quote
Brand:
Burndy
Catalog ID:
W31VT
Prop 65 Notice
W Die, 350 kcmil CU, Red, Index 18, V Profile.
Product details
Resources and downloads
Product details
General
Application
Crimping
Application - For Use On
Use with MD6, MD7 Mechanical, Y500CTHS Hydraulic, PAT600 and PATMD Battery Actuated Crimpers
Color Code
Red
Crimp Force Capacity
6 ton
Die Index
18
Die Type
W Die
Type
Die
UPC
781810037706
UPC 12 Digit
7818100377066
Certifications And Compliance
Standards - RoHS Compliance Status
EX
Logistics
Carton Quantity
80
Minimum Pack Quantity
1
Package Contents
Die only
Pallet Quantity
11520
Resources and downloads
Customer Notices
Prop 65 Notice
Catalogs
Full Line BURNDY Catalog
Product Cross Section Image(s)
BUR_W1CRT1_LineArt
Sales Drawings
10102376