60-Ton Remote Latch Head Hydraulic Crimper, Single Action Ram, 10000 psi, No Stand.
Request a Quote
Brand:
Burndy
Catalog ID:
Y60LWLS
Prop 65 Notice
60T Remote Latch Head Crimper, Single Action, 10000 psi, No Stand.
Remote power operated
Side lift handle
Single acting ram with heavy duty return spring
Fast easy die changing and secure die positioning with positive die release locking pins
Used with BURNDY L, wide L style dies, and HPS/Fargoequivalent 60 ton dies
Product details
Resources and downloads
Product details
General
Application
Crimping
Application - For Use On
Copper, Aluminum, ACSR Terminals and Splices; Transmission and Distribution Connectors
Crimp Force Capacity
60 ton
Die Type
L Die
Tool Type
Remote Hydraulic Crimper
Trade Name
HYPRESSâ„¢
Type
Crimper
UPC
781810550083
UPC 12 Digit
7818105500833
Certifications And Compliance
Standards - RoHS Compliance Status
EX
Logistics
Carton Quantity
1
Minimum Pack Quantity
1
Package Contents
Tool, Metal Case
Pallet Quantity
18
Resources and downloads
Customer Notices
Prop 65 Notice
Specifications
Y60LWLS Specification Sheet
Catalogs
Full Line BURNDY Catalog