Brand:
Burndy
Catalog ID:
YAV8CL14
Uninsulated Ring Terminal For 8 AWG.
YAV8CL14.
Features: HYLUG Type YAV Is A Seamless, Heavy Duty Uninsulated Compression Terminal Manufactured From Electrolytic Copper And Is For Use On Type AN Aircraft Cable, Extra Flexible Conductors And Commercial (Code) Conductors, The Seamless Tubing Produces A Double Thick Tongue And Seamless Barrel Design Provides A Strong Connector For Demanding Applications Requiring High Reliability, Applications Include Aircraft, Industrials, Hospitals, Electric Utilities, Marine, Computers, And Other Equipment Subject To Vibration Or Requiring Dependable Electrical Performance, The YAV HYLUG Terminals Meet The Requirements Of SAE-AS7928 And Are Listed Per AS20659 For Use With Copper Aircraft Cable Per MIL-W-5086, The Benefits Of YAV-L Connectors Are The Same As YAV Connectors For Stranded Conductors, Ms20659 Dash Number: -140, Package: Bulk, Finish: Electro-Tin Plated, Tools, Die Nest Catalog Number, Die Indentor Catalog Number: HYPRESS: Y29NC, Y29B Tool, DV8L-1 Die Nest, Y29PL Die Indentor, (1) Crimp, Y35, Y39 Tool, UV8L Die Nest, Y35P3 Die Indentor, (1) Crimp, Y750 Tool, UV8L Die Nest, Y34PL Die Indentor, (1) Crimp, Wire Shroud: No, Installation Tool: HYTOOL: Non-Ratchet: MY29-11 Tool, Ratchet: Y8MRB-1, MR4C, MR8-9Q, M8ND Tool With N8CT Die Set, Conductor Type: Commercial/Military Stranded Copper, Die Index: 38, Tongue Angle: Straight, Wire Strip Length: 1/2 IN