YAVR
YAVR

Uninsulated Right Angle Ring Terminal For 4/0 AWG

Brand:

Burndy

Catalog ID:

YAV28RS

Uninsulated Right Angle Ring Terminal For 4/0 AWG.

YAV28RS.

Features:Tin plated to resist corrosion,seamless pure copper tubing.

Product details

General

Application
For Use On Copper Commercial (Code) Cable, Type AN Aircraft Cable And Extra Flexible Conductors
Connector Type
Ring Terminal
Die Index
46
EU RoHS Indicator
Yes
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Standard
Material
Copper
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Ring
Plated
Y
Plating Type
Tin
Sub Brand
TERMINALS, HYLUG
Trade Name
HYLUGâ„¢
Type
Ring Tongue
UPC
781810025895

Dimensions

Dimension - B Length fraction
7/8 in
Dimension - B Length inch
0.88 in
Dimension - Bolt Hole Size inch
0.39 in
Dimension - Bolt Size fraction
3/8
Dimension - G inch
1.54 in
Dimension - Hole Size mm
10 mm
Dimension - L Length Overall mm
44 mm
Dimension - Length Overall inch
1.75 in
Dimension - N inch
0.48 in
Dimension - Outside Diameter inch
0.78 in
Dimension - Pad Width inch
1.12 in
Dimension - Strip Length inch
7/8
Dimension - Stud Size inch
3/8
Dimension - Z (inch)
0.47 in
Physical Attribute - Tongue Angle
90 Degree

Conductor Related

Conductor - Copper Str Aircraft Size
AN-4/0
Conductor - Copper Str Size
4/0
Conductor - Copper Str Size Range
4/0 AWG
Conductor Size
4/0 AWG
Conductor Type
  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - Industry Standards Met
UL486
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
100
Minimum Pack Quantity
100
Pallet Quantity
15000

Resources and downloads

Product Cross Section Image(s)

Sales Drawings