YAD8CM4E8__50002376_IMAGE
YAD8CM4E8__50002376_IMAGE

Uninsulated Ring Terminal For 2/0 AWG

Brand:

Burndy

Catalog ID:

YAD26M10E38

Uninsulated Ring Terminal For 2/0 AWG.

YAD26M10E38.

Features:Terminals utilize a brazed seam, Provide execellent high conductivity connections, Electro-tin plated for durable long lasting corrosion resistance, Vibration resistance and tensile strength is well within the limits of commercial specificatoins

Product details

General

Application
The YAD uninsulated OEM lug terminal is constructed of electrolytic copper
Connector Type
Ring Terminal
EU RoHS Indicator
No
Feature - Barrel Type
Long
Material
Copper
Physical Attribute - Tongue Type
Ring
Plated
Y
Plating Type
Tin
Sub Brand
TERMINALS, HYLUG
Trade Name
HYLUGâ„¢
Type
Ring Tongue
UPC
781810549438
UPC 12 Digit
7818105494388

Dimensions

Dimension - B Length inch
0.71 in
Dimension - Bolt Size fraction
3/8
Dimension - Hole Size inch
0.41 in
Dimension - L Length Overall mm
49 mm
Dimension - Length Overall inch
1.93 in
Dimension - Outside Diameter inch
0.67 in
Dimension - Pad Width inch
0.91 in
Dimension - Strip Length inch
13/16
Dimension - Stud Size inch
3/8

Electrical Ratings

Voltage - Maximum
600 V

Conductor Related

Conductor - Copper Str Size
2/0 AWG
Conductor Size
2/0 AWG
Conductor Type
  • CU C Str-Size
  • CU C Flex-Size

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
500
Minimum Pack Quantity
50

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings