YAVTF
YAVTF

Uninsulated Fork Terminal For 16 - 14 AWG

Brand:

Burndy

Catalog ID:

YAV14T34F

Uninsulated Fork Terminal For 16 - 14 AWG.

YAV14T34F.

Features: The Type YAV-T-F HYLUG Is A Seamless Heavy Duty Uninsulated Compression Fork tongue Terminal Manufactured From Electro -Lytic Copper For Use On Copper Commercial (Code) Cable, Type AN Aircraft Cable And Extra Flexible Conductors, The Seamless Design Produces A Double Thick Tongue And The Seamless Barrel Provides A Strong Highly Reliable Connection, All The Benefits Of The Type YAV Apply For The Same Wire Sizes, Fork Tongue: Allows Installation Of Compression Terminal Under Screw Head Without Complete Removal Of The Screw, Wire Shroud: No, Package: Bulk, Installation Tool: Non-Ratchet: Y10D, Y10-22 Tool, Ratchet: Y8MRB-1, MR20, MR8G98, MR8-9Q Tool, Wire Strip Length: 9/32 IN, Conductor Type: Commercial/Military Stranded Copper, Tongue Angle: Straight, Finish: Electro-Tin Plated

Product details

General

Application
For Use On Copper Commercial (Code) Cable, Type AN Aircraft Cable And Extra Flexible Conductors
Connector Type
Fork Terminal
EU RoHS Indicator
Contact Manufacturer
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Standard
Material
Copper
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Fork
Plated
Y
Plating Type
Tin
Sub Brand
HYLUG
Trade Name
HYLUGâ„¢
Type
Fork Tongue
UPC
781810025413

Dimensions

Dimension - B Length fraction
1/4 in
Dimension - B Length inch
0.27 in
Dimension - Bolt Size fraction
#8 - #10
Dimension - D inch
0.48 in
Dimension - L Length Overall mm
21 mm
Dimension - Length Overall inch
0.82 in
Dimension - N inch
0.22 in
Dimension - Outside Diameter inch
0.16 in
Dimension - Pad Width inch
0.37 in
Dimension - Strip Length inch
9/32 in
Dimension - Stud Size inch
#8;#9;#10
Dimension - Z (inch)
0.26 in

Conductor Related

Conductor - Copper Str Aircraft Size
AN 20;AN 18;AN 16;AN 14
Conductor - Copper Str Aircraft Size Range
AN 20-AN 14
Conductor - Copper Str Size
20 AWG;18 AWG;16 AWG;14 AWG
Conductor - Copper Str Size Range
20 AWG - 14 AWG
Conductor Size
16 - 14 AWG
Conductor Type
CU C Str-Size

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL486
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
1000
Minimum Pack Quantity
1000
Pallet Quantity
99999

Resources and downloads

Product Cross Section Image(s)

Sales Drawings