YAE14N_Image
YAE14N_Image

Nylon Ring Terminal For 16 - 14 AWG

Brand:

Burndy

Catalog ID:

YAE14N43BOX

Nylon Ring Terminal For 16 - 14 AWG.

YAE14N43BOX.

Features: INSULUG Type YAE-N Nylon Insulated Terminals Are Designed With A Multi finger Insulation Grip For Paper, EPR And Other Elastic Or Hard To Grip Insulations, The Metal Fingers Firmly Grip The Insulation Providing Superior Holding Characteristics, Cable Support And Strain Relief, Type YAE-N Terminals Are Rated 105 DEG C And Meet Military Standard AS25036 Class 2 And SAE-AS7928 Requirements, Multi-Finger Insulation Grip: Provides Superior Insulation Holding Characteristics, Especially On EPR And Other Elastic-Type Insulations, Brazed Seam: Provides Stronger More Durable Termination, Manufactured Of Pure Electrolytic Copper: Provides Maximum Conductivity, Low Resistance And Ductility For Excellent Crimp Forming Properties, Deep V Groove, Inner Barrel Serrations: Provide Optimum Conductivity, Reliability, And Holding Power, Smooth Funnel Entry: Easy Wire Insertion, 300 V Maximum, Temperature Rating: 105 DEG C Maximum, Package: Box, Tape Mounted Catalog Number: YAE18N43M, Insulation Diameter (maximum): 0.156 IN, Installation Tool: MR8-1A, MR8-33T-1 Tool (No Extra Dies Required), M8ND Tool With One Of The Following Dies: N14HET-25V1, N10ET-9, N14HET-15, N10ET-23, Y10D, Y10-22 Tool, Sae-as25036: -106, Wire Strip Length: 3/16 IN, Color Code: Blue, Wire Insulation Grip: Yes, Finish: Electro-Tin Plated

Product details

General

Application
For Use On: 600 Volts Maximum, 105 Deg C Maximum
Color Code
Blue
Connector Type
Ring Terminal
EU RoHS Indicator
Yes
Feature - Barrel Style
Shrouded
Insulation
Y
Insulation Type
Nylon
Material
Copper
Military Specification
MS25036
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Ring
Plated
Y
Plating Type
Tin
Sub Brand
INSULUG
Temperature Rating
105°C
Trade Name
INSULUGâ„¢
Type
YAE-N
UPC
781810563458
UPC 12 Digit
7818105634588

Dimensions

Dimension - Bolt Size fraction
#4 - #6
Dimension - Hole Size fraction
3/20
Dimension - Hole Size inch
0.15 in
Dimension - L Length Overall mm
21 mm
Dimension - Length Overall inch
0.82 in
Dimension - N inch
0.11 in
Dimension - Pad Width inch
0.25 in
Dimension - Strip Length inch
3/16
Dimension - Stud Size inch
#4;#5;#6
Dimension - Z (inch)
0.21 in

Electrical Ratings

Voltage - Maximum
600 V

Conductor Related

Conductor - Copper Solid Size Range
16 AWG-14 AWG
Conductor - Copper Str Aircraft Size
AN 16;AN 14
Conductor - Copper Str Size Range
16 AWG - 14 AWG
Conductor Size
16 - 14 AWG
Conductor Type
  • CU C Str-Size
  • CU C Solid-Size

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
  • UL486
  • Military Specified (Mil-Spec)
Standards - Industry Standards Met
UL486
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
1200
Minimum Pack Quantity
100
Pallet Quantity
99999

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings