Nylon Ring Terminal For 22 - 18 AWG
Request a Quote
Brand:
Burndy
Catalog ID:
YAE18N1BOX
Prop 65 Notice
Nylon Ring Terminal For 22 - 18 AWG.
YAE18N1BOX.
Product details
Resources and downloads
Product details
General
Color Code
Red
Connector Type
Ring Terminal
Insulation
Y
Insulation Type
Nylon
Material
Copper
Military Specification
MS25036
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Ring
Plated
Y
Plating Type
Tin
Temperature Rating
105°C
Trade Name
INSULUGâ„¢
UPC
781810564356
UPC 12 Digit
7818105643566
Dimensions
Dimension - Bolt Size fraction
#6 - #8
Dimension - Hole Size fraction
8/47
Dimension - Hole Size inch
0.17 in
Dimension - L Length Overall mm
23 mm
Dimension - Length Overall inch
0.92 in
Dimension - N inch
0.16 in
Dimension - Pad Width inch
0.31 in
Dimension - Strip Length inch
3/16
Dimension - Stud Size inch
#6;#8
Dimension - Z (inch)
0.28 in
Electrical Ratings
Voltage - Maximum
600 V
Conductor Related
Conductor - Copper Str Size Range
16 AWG
Conductor Size
22 - 18 AWG
Conductor Type
CU C Str-Size
CU C Solid-Size
Certifications And Compliance
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL486
Military Specified (Mil-Spec)
Standards - Industry Standards Met
UL486
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Logistics
Carton Quantity
1200
Minimum Pack Quantity
100
Pallet Quantity
99999
Resources and downloads
Customer Notices
Prop 65 Notice
Specifications
YAE18N1BOX Specification Sheet
Catalogs
Full Line BURNDY Catalog
Product Cross Section Image(s)
BUR_YAE18NBOX_LineArt
Sales Drawings
50094157