Nylon Ring Terminal For 6 AWG
Request a Quote
Brand:
Burndy
Catalog ID:
YAEV6CL2M
Nylon Ring Terminal For 6 AWG.
YAEV6CL2M.
Product details
Resources and downloads
Product details
General
Color Code
Blue
Connector Type
Ring Terminal
Feature - Barrel Style
Belled
Insulation
Y
Insulation Type
Nylon
Material
Copper
Military Specification
MS25036
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Ring
Plated
Y
Plating Type
Tin
Trade Name
INSULUGâ„¢
UPC
781810033524
UPC 12 Digit
7818100335244
Dimensions
Dimension - B Length inch
0.42 in
Dimension - Bolt Size fraction
3/8
Dimension - Length Overall inch
1.68 in
Dimension - N inch
0.3 in
Dimension - P inch
0.13 in
Dimension - Pad Width inch
0.60 in
Dimension - Stud Size inch
3/8
Dimension - Z (inch)
0.35 in
Electrical Ratings
Voltage - Maximum
600 V
Conductor Related
Conductor - Copper Str Aircraft Size
AN 6
Conductor - Copper Str Aircraft Size Range
AN 6
Conductor - Copper Str Size
6AWG
Conductor Size
6 AWG
Conductor Type
CU C Solid-Size
CU C Str-Size
Certifications And Compliance
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL486
Military Specified (Mil-Spec)
Standards - Industry Standards Met
UL486
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Logistics
Carton Quantity
500
Minimum Pack Quantity
500
Pallet Quantity
99999
Resources and downloads
Catalogs
Full Line BURNDY Catalog
Product Cross Section Image(s)
BUR_YAEV_LineArt