YAE22N_Image
YAE22N_Image

Nylon Ring Terminal For 26 - 20 AWG

Brand:

Burndy

Catalog ID:

YAE22G18

Nylon Ring Terminal For 26 - 20 AWG.

YAE22G18.

Features: INSULUG Type YAE-G Nylon Insulated Terminals Are Designed With A Multi finger Insulation Grip For Paper, EPR And Other Elastic Or Hard To Grip Insulations, The Metal Fingers Firmly Grip The Insulation Providing Superior Holding Characteristics, Cable Support And Strain Relief, Types YAE-G Terminals Are Rated 105 DEG C And Meet Military Standard AS25036 Class 2 And SAE-AS7928 Requirements, Multi-Finger Insulation Grip: Provides Superior Insulation Holding Characteristics, Especially On EPR And Other Elastic-Type Insulations, Brazed Seam: Provides Stronger More Durable Termination, Manufactured Of Pure Electrolytic Copper: Provides Maximum Conductivity, Low Resistance And Ductility For Excellent Crimp Forming Properties, Deep V Groove, Inner Barrel Serrations: Provide Optimum Conductivity, Reliability, And Holding Power, Smooth Funnel Entry: Easy Wire Insertion, 300 V Maximum, Tape Mounted Catalog Number: YAE22G18M, Package: Bulk, Installation Tool: M8ND Tool With N14HET-25V1 Die, MR8-1A Tool, Insulation Diameter (maximum): 098 IN, Sae-as25036: -148, Wire Strip Length: 5/32 IN, Color Code: Amber, Temperature Rating: 105 DEG C Maximum, Finish: Electro-Tin Plated, Wire Insulation Grip: Yes

Product details

General

Application
Types YAE-G and YAE-N terminals are rated 105 Deg C and meet military standard AS25036 Class 2 and SAE-AS7928 requirements
Color Code
Amber
Connector Type
Ring Terminal
EU RoHS Indicator
Yes
Insulation
Y
Insulation Type
Nylon
Material
Copper
Military Specification
MS25036
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Ring
Plated
Y
Plating Type
Tin
Sub Brand
INSULUG
Trade Name
INSULUGâ„¢
Type
YAE-G
UPC
781810804681
UPC 12 Digit
7818108046811

Dimensions

Dimension - Bolt Size fraction
#2
Dimension - Hole Size fraction
1/11
Dimension - Hole Size inch
0.09 in
Dimension - Length Overall inch
0.69 in
Dimension - N inch
0.08 in
Dimension - Pad Width inch
0.15 in
Dimension - Strip Length inch
5/32 in
Dimension - Stud Size inch
#2
Dimension - Width inch
0.05 in
Dimension - Z (inch)
0.22 in

Electrical Ratings

Voltage - Maximum
600 V

Conductor Related

Conductor - Copper Str Size
20 AWG
Conductor - Copper Str Size Range
26 AWG - 20 AWG
Conductor Size
26 - 20 AWG
Conductor Type
CU C Str-Size

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
Military Specified (Mil-Spec)
Standards - Industry Standards Met
Military Specified (Mil-Spec)
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
1000
Minimum Pack Quantity
1000
Pallet Quantity
99999

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings