Nylon Ring Terminal For 12 - 10 AWG
Request a Quote
Brand:
Burndy
Catalog ID:
YAE10N44
Prop 65 Notice
Nylon Ring Terminal For 12 - 10 AWG.
YAE10N44.
Product details
Resources and downloads
Product details
General
Color Code
Yellow
Connector Type
Ring Terminal
Feature - Barrel Style
Shrouded
Feature - Barrel Type
Standard
Insulation
Y
Insulation Type
Nylon
Material
Copper
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Ring
Plated
Y
Plating Type
Tin
Trade Name
INSULUGâ„¢
UPC
781810804759
UPC 12 Digit
7818108047599
Dimensions
Dimension - Bolt Size fraction
#4 - #6
Dimension - Hole Size fraction
3/20
Dimension - Hole Size inch
0.15 in
Dimension - L Length Overall mm
28 mm
Dimension - Length Overall inch
1.10 in
Dimension - N inch
0.157 in
Dimension - Pad Width inch
0.28 in
Dimension - Stud Size inch
#4 - #6
Electrical Ratings
Voltage - Maximum
600 V
Conductor Related
Conductor - Copper Str Aircraft Size
AN 12;AN 10
Conductor - Copper Str Size Range
12 AWG - 10 AWG
Conductor Size
12 - 10 AWG
Conductor Type
CU C Str-Size
Certifications And Compliance
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL486
Military Specified (Mil-Spec)
Standards - Industry Standards Met
UL486
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Logistics
Minimum Pack Quantity
500
Resources and downloads
Customer Notices
Prop 65 Notice
Specifications
Download All
BURNDY_YAE10N44_Specsheet
YAE10N44 Specification Sheet
Catalogs
Full Line BURNDY Catalog
Product Cross Section Image(s)
BUR_YAE18N24_LineArt
Sales Drawings
50094157
3D Models
Download All
YAE10N44_MODEL-PDF
YAE10N44_MODEL-IGES
YAE10N44_MODEL-STEP