TN-YAES-Blue_Photo_CYMK
TN-YAES-Blue_Photo_CYMK

Nylon Ring Terminal For 16 - 14 AWG

Brand:

Burndy

Catalog ID:

YAES14N7

Nylon Ring Terminal For 16 - 14 AWG.

YAES14N7.

Product details

General

Color Code
Blue
Connector Type
Ring Terminal
Insulation
Y
Insulation Type
Nylon
Material
Copper
Military Specification
MS25036
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Ring
Plated
Y
Plating Type
Tin
Trade Name
INSULUGâ„¢
UPC
781810804766
UPC 12 Digit
7818108047666

Dimensions

Dimension - Bolt Size fraction
#4 - #6
Dimension - G inch
0.15 in
Dimension - Length Overall inch
0.91 in
Dimension - Outside Diameter inch
0.28 in
Dimension - Strip Length inch
7/32 in
Dimension - Stud Size inch
#4 - #6
Dimension - Width inch
0.31 in

Electrical Ratings

Voltage - Maximum
600 V

Conductor Related

Conductor - Copper Str Size
16 AWG;14 AWG
Conductor - Copper Str Size Range
16 AWG - 14 AWG
Conductor Size
16 - 14 AWG
Conductor Type
CU C Str-Size

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
  • UL486
  • Military Specified (Mil-Spec)
Standards - Industry Standards Met
UL486
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
1000
Minimum Pack Quantity
1000
Packaging Type
Bulk
Pallet Quantity
99999

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings