Nylon Ring Terminal For 22 - 18 AWG (Tape Mounted)
Request a Quote
Brand:
Burndy
Catalog ID:
YAE18N1M
Prop 65 Notice
Nylon Ring Terminal For 22 - 18 AWG (Tape Mounted).
YAE18N1M.
Product details
Resources and downloads
Product details
General
Color Code
Red
Connector Type
Ring Terminal
Feature - Barrel Style
Shrouded
Insulation
Y
Insulation Type
Nylon
Material
Copper
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Ring
Plated
Y
Plating Type
Tin
Trade Name
INSULUGâ„¢
UPC
781810028759
UPC 12 Digit
7818100287599
Dimensions
Dimension - Bolt Size fraction
#6 - #8
Dimension - Hole Size fraction
8/47
Dimension - Hole Size inch
0.17 in
Dimension - Length Overall inch
0.92 in
Dimension - N inch
0.16 in
Dimension - Pad Width inch
0.31 in
Dimension - Strip Length inch
3/16 in
Dimension - Stud Size inch
#6;#8
Dimension - Width inch
0.07 in
Dimension - Z (inch)
0.28 in
Electrical Ratings
Voltage - Maximum
600 V
Conductor Related
Conductor - Copper Str Aircraft Size
AN 16
Conductor - Copper Str Size Range
22 AWG - 16 AWG
Conductor Size
22 - 18 AWG
Conductor Type
CU C Str-Size
Certifications And Compliance
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL486
Military Specified (Mil-Spec)
Standards - Industry Standards Met
UL486
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Logistics
Minimum Pack Quantity
2000
Resources and downloads
Customer Notices
Prop 65 Notice
Specifications
YAE18N1M Specification Sheet
Catalogs
Full Line BURNDY Catalog
Product Cross Section Image(s)
BUR_YAE18N1M_LineArt
Sales Drawings
50105268