YAE18Z1BOX_Image
YAE18Z1BOX_Image

Nylon Flanged Fork Terminal For 22 - 18 AWG

Brand:

Burndy

Catalog ID:

YAE18Z1BOX

Nylon Flanged Fork Terminal For 22 - 18 AWG.

YAE18Z1BOX.

Features: INSULUG Type YAE-Z Is Identical To Type YAE-N And Employs A Flanged Fork Tongue For Faster Installation While Maintaining Security If Supporting Screw Becomes Loose, 300 V Maximum, 105 DEG C Max, Flanged Fork: Permits Rapid, Easy Installation Of The Terminal Under The Screw Head Without Complete Removal Of The Screw, Additionally, It May Not Be Removed With Only A Slight Loosening Of The Screw, Insulation Diameter (maximum): 0.125 IN, Package: Box, Tape Mounted Catalog Number: YAE18Z1M, Color Code: Red, Wire Insulation Grip: Yes, Temperature Rating: 105 DEG C Maximum, Installation Tool: MR8-33T-1, M8ND Tool With One Of The Following Dies: N14HET-15, N10ET-9, N10ET-23, N14HET-25V1, Y10D, Y10-22 Tool, Finish: Electro-Tin Plated

Product details

General

Application
Power Connector
Color Code
Red
Connector Type
Flanged Fork Terminal
EU RoHS Indicator
Yes
Feature - Barrel Style
Shrouded
Insulation
Y
Insulation Type
Nylon
Material
Copper
Physical Attribute - Tongue Type
Flanged Fork
Plated
Y
Plating Type
Tin - Electro Plated
Sub Brand
INSULUG
Trade Name
INSULUGâ„¢
Type
YAE-Z, Flanged
UPC
781810564608
UPC 12 Digit
7818105646088

Dimensions

Cable Insulation Diameter Maximum
0.125 in
Dimension - B Length fraction
4/25 in
Dimension - B Length inch
0.16 in
Dimension - Bolt Size fraction
#2
Dimension - D inch
0.01 in
Dimension - Hole Size fraction
1/10
Dimension - Hole Size inch
0.10 in
Dimension - L Length Overall mm
21 mm
Dimension - Length Overall inch
0.83 in
Dimension - N inch
0.11 in
Dimension - Pad Width inch
0.18 in
Dimension - Strip Length inch
3/16 in
Dimension - Stud Size inch
#2
Dimension - Z (inch)
0.21 in

Electrical Ratings

Voltage - Maximum
600 V

Conductor Related

Conductor - Copper Str Aircraft Size Range
AN22 - AN16
Conductor - Copper Str Size Range
22 AWG - 16 AWG
Conductor Size
22 - 18 AWG
Conductor Type
CU C Str-Size

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
  • UL486
  • Military Specified (Mil-Spec)
Standards - Industry Standards Met
UL486
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
1200
Minimum Pack Quantity
100
Pallet Quantity
99999

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings