BUR_PPHID-264524_Block
BUR_PPHID-264524_Block

Nylon Block Fork Terminal For 22 - 18 AWG

Brand:

Burndy

Catalog ID:

YAE18N105BFBOX

Nylon Block Fork Terminal For 22 - 18 AWG.

YAE18N105BFBOX.

Features: INSULUG Type YAE-N Nylon Insulated Terminals Are Designed With A Multi finger Insulation Grip For Paper, EPR And Other Elastic Or Hard To Grip Insulations, The Metal Fingers Firmly Grip The Insulation Providing Superior Holding Characteristics, Cable Support And Strain Relief, Type YAE-N Terminals Are Rated 105 DEG C And Meet Military Standard AS25036 Class 2 And SAE-AS7928 Requirements, Multi-Finger Insulation Grip: Provides Superior Insulation Holding Characteristics, Especially On EPR And Other Elastic-Type Insulations, Brazed Seam: Provides Stronger More Durable Termination, Manufactured Of Pure Electrolytic Copper: Provides Maximum Conductivity, Low Resistance And Ductility For Excellent Crimp Forming Properties, Deep V Groove, Inner Barrel Serrations: Provide Optimum Conductivity, Reliability, And Holding Power, Smooth Funnel Entry: Easy Wire Insertion, 300 V Maximum, Package: 3 Piece/Box

Product details

General

Application
Power Connector
Color Code
Red
Connector Type
Block Fork Terminal
EU RoHS Indicator
Yes
Feature - Barrel Type
Standard
Insulation
Y
Insulation Type
Nylon
Material
Copper
Physical Attribute - Tongue Type
Block Fork
Plated
Y
Plating Type
Unplated
Sub Brand
INSULUG
Temperature Rating
105° C
Trade Name
INSULUGâ„¢
Type
YAE-N
UPC
781810524596
UPC 12 Digit
7818105245966

Dimensions

Dimension - Bolt Size fraction
#6 - #8
Dimension - L Length Overall mm
24 mm
Dimension - Length Overall inch
0.95 in
Dimension - Pad Width inch
0.31 in
Dimension - Strip Length inch
3/16 in
Dimension - Stud Size inch
#6 - #8
Dimension - Z (inch)
0.79 in

Electrical Ratings

Voltage - Maximum
600 V

Conductor Related

Conductor - Copper Str Size Range
22 AWG - 18 AWG
Conductor Size
22 - 18 AWG
Conductor Type
CU C Str-Size

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
100
Minimum Pack Quantity
100

Resources and downloads

Product Cross Section Image(s)

Sales Drawings