Snap_Lock_Fork_Tongue
Snap_Lock_Fork_Tongue

Nylon Locking Fork Terminal For 22 - 18 AWG

Brand:

Burndy

Catalog ID:

YAE18N105LFBOX

Nylon Locking Fork Terminal For 22 - 18 AWG.

YAE18N105LFBOX.

Features:Locking Fork Tongue, Rapid easy installation of terminal without complete removal of screw

Product details

General

Application
Power Connector
Color Code
Red
Connector Type
Locking Fork Terminal
EU RoHS Indicator
Yes
Feature - Barrel Type
Standard
Insulation
Y
Insulation Type
Nylon
Material
Copper
Physical Attribute - Tongue Type
Locking Fork
Plated
Y
Plating Type
Unplated
Sub Brand
INSULUG
Temperature Rating
105° C
Trade Name
INSULUGâ„¢
Type
Long Barrel
UPC
781810524602
UPC 12 Digit
7818105246022

Dimensions

Dimension - Bolt Size fraction
#6 - #8
Dimension - L Length Overall mm
24 mm
Dimension - Length Overall inch
0.95 in
Dimension - Pad Width inch
0.31 in
Dimension - Strip Length inch
7/32 in
Dimension - Stud Size fraction
#6;#8
Dimension - Stud Size inch
#6 - #8
Dimension - Z (inch)
0.32 in

Electrical Ratings

Voltage - Maximum
600 V

Conductor Related

Conductor - Copper Str Size Range
22 AWG - 18 AWG
Conductor Size
22 - 18 AWG
Conductor Type
CU C Str-Size

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
100
Minimum Pack Quantity
100

Resources and downloads

Product Cross Section Image(s)

Sales Drawings