YSEH
YSEH

Nylon Splice For 16 - 14 AWG

Brand:

Burndy

Catalog ID:

YSE14HBOX

Nylon Splice For 16 - 14 AWG.

YSE14HBOX.

Features: The Types YSE And YSE-H INSULINKS Are High Quality Nylon Insulated Butt Splices Designed For Splicing Aircraft And Commercial Flexible Cables, Manufactured From Tin Plated, Seamless Electrolytic Copper Tubing With Integral Barrel/Insulation Grip: Provides Maximum Conductivity And Tensile Strength, Plus Excellent Cable Support And Strain Relief, Split Heavy Wall Insulation Grip: Provides Stronger Insulation Grip And Strain Relief, Smooth Funnel Entry: Provides Easy Wire Insertion, Transparent Nylon Insulation: Permits Easy Wire Inspection, Package: Box, Insulation Support: No, Installation Tool: Y10D Tool, Ratchet: MR8-33S-1 Tool, Color Code: Blue, Conductor Type: Commercial/Aircraft Stranded Copper, Wire Strip Length: 11/32 IN

Product details

General

Application
For Splicing Aircraft And Commercial Flexible Cables
Color Code
Blue
Connector Type
Seamless Butt Splice
EU RoHS Indicator
Yes
Insulation
Y
Insulation Type
Nylon
Material
Copper
Plated
Y
Plating Type
Tin
Sub Brand
INSULUG
Temperature Rating
105
Trade Name
INSULINKâ„¢
Type
YSE-H
UPC
781810566503
UPC 12 Digit
7818105665033

Dimensions

Cable Insulation Diameter Maximum
0.15 in
Dimension - B Length fraction
3/13 in
Dimension - B Length inch
0.23 in
Dimension - Diameter Max Size inch
0.15 in
Dimension - L Length Overall mm
35 mm
Dimension - Length Overall inch
1.36 in
Dimension - Outside Diameter inch
0.15 in
Dimension - Strip Length inch
11/32 in

Electrical Ratings

Voltage - Maximum
600 V

Conductor Related

Conductor - Copper Str Aircraft Size
AN 16;AN 14
Conductor - Copper Str Aircraft Size Range
AN 16-AN 14
Conductor - Copper Str Size
16;14
Conductor - Copper Str Size Range
16-14
Conductor Size
16 - 14 AWG
Conductor Type
CU C Str-Size

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL486
Standards - Industry Standards Met
UL486
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
600
Minimum Pack Quantity
50
Pallet Quantity
99999

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings