YAZ6C_image
YAZ6C_image
play

Compression Terminal

Brand:

Burndy

Catalog ID:

YAZ3C2TC38SLBOX500

Cu Tubing Hylug Slotted; 2 Holes with Inspection Window; #3 AWG, #2 SOL Code(25mm2 STR), 50 Navy; 600V-35kV; 3/8" stud; Long; Compression; 0.41 in BCD; White.

Product details

General

Application
Wire Termination
Color Code
White
Connector Type
LONG BARREL
Die Index
9
Feature - Barrel Style
Skived
Feature - Barrel Type
Long
Finish Type
Tin-Plated
Material
COPPER
Plated
Y
Plating Type
Tin - Electro Plated
Trade Name
HYLUGâ„¢
Type
Long Barrel, Skive, Tin Plated
UPC
781810512302
UPC 12 Digit
7818105123022

Dimensions

Dimension - B Length fraction
1-1/4 in
Dimension - B Length inch
1.25 in
Dimension - Bolt Hole Size inch
0.38 in
Dimension - Bolt Size fraction
3/8
Dimension - Bolt Size inch
0.38
Dimension - Hole Size fraction
3/8
Dimension - Hole Size inch
0.41
Dimension - Hole Size mm
10.4 mm
Dimension - L Length Overall mm
87 mm
Dimension - Length Overall inch
3.43 in
Dimension - Pad Width inch
0.58 in
Dimension - Strip Length inch
1 5/16
Dimension - Stud Size fraction
3/8
Dimension - Stud Size inch
3/8
Physical Attribute - Tongue Angle
Straight

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper Str Size
3 AWG
Conductor - Material
COPPER
Conductor Size
3 AWG
Conductor Type
CODE

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Minimum Pack Quantity
1

Resources and downloads

Customer Notices

Sales Drawings

Videos

play
HYDENT Compression Terminal Overview Video