BUR_YA6CL6_Image
BUR_YA6CL6_Image
play

YA6CL4BOX, Cu Compression, 1-Hole, 3/8" Stud, Standard Barrel, 6 AWG

OR

Brand:

Burndy

Catalog ID:

YA6CL4BOX

6 AWG CU, One Hole, 3/8 Stud Size, Standard Barrel, Inspection Window, Internal Chamfer, Tin Plated, UL/CSA 90° Up to 35kV, BLUE Color Code, 7 or 374 Die Index.

Features: UL Listed 90 DEG C, 600 V - 35 KV, 45 DEG And 90 DEG Angles Are Available, Tongue Angle: Straight, Temperature Rating: 90 DEG C, Die Index: 7, Package: Box, Finish: Electro-Tin Plated, Wire Strip Length: 7/16 IN, Tools, Die Set Catalog Number, And (number Of Crimps): Mechanical: MD6, OUR840, MD7-34R Tool, W5CVT, W5CRT, X5CRT, X8CART Die, (1), Hydraulic: BCT500HS, Y500CTHS Tool, W5CVT, W5CRT, X5CRT, X8CART Die, (1), Y35, Y39, Y750, PAT750 Tool, U5CRT, U8CABT Die, (1), Y46 Tool, U5CRT, U8CABT Die With PUADP-1 Adapter, (1), Color Code: Blue, Dieless Tools (number Of Crimps): Y81KFT, Y81KFTMBH, Y1MRTC, PAT81KFT-18V, MY29-3, MY29-11, MRC840 Tool, (1), Conductor Type: Commercial Stranded Copper

Product details

General

Application
Wire Termination
Color Code
Blue
Connector Type
STANDARD BARREL
Die Index
7
EU RoHS Indicator
Yes
Feature - Barrel Style
  • Chamfered
  • Skived
Feature - Barrel Type
Standard
Finish Type
Tin-Plated
Material
COPPER
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Standard
Plated
Y
Plating Type
Tin - Electro Plated
Sub Brand
HYLUG
Trade Name
HYLUG™
Type
Standard Barrel, Tin Plated
UPC
781810553107
UPC 12 Digit
7818105531077

Dimensions

Dimension - B Length fraction
9/16 in
Dimension - B Length inch
0.54 in
Dimension - Bolt Hole Size inch
0.39 in
Dimension - Bolt Size fraction
3/8
Dimension - Bolt Size inch
0.38
Dimension - Hole Size fraction
3/8
Dimension - Hole Size inch
0.41
Dimension - Hole Size mm
10.4 mm
Dimension - L Length Overall mm
41 mm
Dimension - Length Overall inch
1.62 in
Dimension - N inch
0.41 in
Dimension - Outside Diameter inch
0.29 in
Dimension - Pad Width inch
0.63 in
Dimension - Strip Length inch
9/16 in
Dimension - Stud Size fraction
3/8
Dimension - Stud Size inch
3/8 in
Dimension - Z (inch)
0.42 in
Physical Attribute - Tongue Angle
Straight

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper Solid Size
6 AWG
Conductor - Copper Str Size
6 AWG
Conductor - Copper Str Size Range
6 AWG
Conductor - Material
COPPER
Conductor Size
6 AWG
Conductor Type
CODE

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
50
Minimum Pack Quantity
1

Resources and downloads

Customer Notices

Sales Drawings

Videos

play
HYDENT Compression Terminal Overview Video