YA42A3_image
YA42A3_image

Compression Terminal

Brand:

Burndy

Catalog ID:

YA30A7

AL Terminal, AL9CU, Internal Chamfer, Tin Plated, Prefilled PENETROX™ A13, End Cap, UL/CSA, 90°C, Up to 35kV, Color Code, Die Index.

Product details

General

Application
Wire Termination
Color Code
Blue
Connector Type
DUAL RATED
Die Index
470
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Standard
Finish Type
Tin-Plated
Material
ALUMINUM
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Standard
Plated
Y
Plating Type
Tin - Electro Plated
Temperature Rating
194
Trade Name
HYLUG™
UPC
781810033579
UPC 12 Digit
7818100335799

Dimensions

Dimension - B Length fraction
1-7/16 in
Dimension - B Length inch
1.44 in
Dimension - Bolt Hole Size inch
0.27 in
Dimension - Bolt Size fraction
1/4
Dimension - Bolt Size inch
0.25
Dimension - D inch
1.37 in
Dimension - Hole Size fraction
1/4
Dimension - Hole Size inch
0.27
Dimension - Hole Size mm
6.9 mm
Dimension - Inside Diameter inch
0.65 in
Dimension - L Length Overall mm
99 mm
Dimension - Length Overall inch
3.90 in
Dimension - N inch
0.63 in
Dimension - Outside Diameter inch
1.01 in
Dimension - Pad Width inch
1.38 in
Dimension - Stud Size fraction
1/4
Dimension - Thread Size
1/4 in
Dimension - Z (inch)
0.74 in
Physical Attribute - Tongue Angle
Straight

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - AL Str Size
300 KCMIL
Conductor - AL Str Size Range
300 kcmil
Conductor - Copper Str Size
300 KCMIL
Conductor - Copper Str Size Range
300 kcmil
Conductor - Material
ALUMINUM / COPPER
Conductor Size
300 KCMIL
Conductor Type
CODE
Wire Size
300 KCMIL

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
5
Minimum Pack Quantity
5

Resources and downloads

Customer Notices

Sales Drawings