YAV-L-90
YAV-L-90
play

Compression Terminal

Brand:

Burndy

Catalog ID:

YA34L2TC38FX90

Cu Tubing Hylug, 2 Holes with Inspection Window, 350 kcmil Flex, 600V-35kV, 3/8" stud, Standard, Compression, 0.41 in BCD, Blue.

Product details

General

Application
Wire Termination
Color Code
Blue
Connector Type
STANDARD BARREL
Die Index
19
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Standard
Finish Type
Tin-Plated
Material
COPPER
Physical Attribute - Number of Holes
2
Physical Attribute - Tongue Type
Standard
Plated
Y
Plating Type
Tin
Trade Name
HYLUGâ„¢
Type
Standard Barrel, Tin Plated
UPC
781810080412
UPC 12 Digit
7818100804122

Dimensions

Dimension - B Length fraction
1-1/4 in
Dimension - B Length inch
1.27 in
Dimension - Bolt Hole Size inch
0.39 in
Dimension - Bolt Size fraction
3/8
Dimension - Bolt Size inch
0.38
Dimension - Height inch
2.43 in
Dimension - Hole Size fraction
3/8
Dimension - Hole Size inch
0.41
Dimension - Hole Size mm
10.4 mm
Dimension - L Length Overall mm
65 mm
Dimension - Length Overall inch
2.54 in
Dimension - N inch
0.41 in
Dimension - Outside Diameter inch
1.06 in
Dimension - Pad Width inch
1.55 in
Dimension - Strip Length inch
1-5/16
Dimension - Stud Size fraction
3/8
Dimension - Z (inch)
0.42 in
Physical Attribute - Tongue Angle
90 Degree

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper DLO Size
373 KCMIL
Conductor - Copper DLO Size Range
373 kcmil
Conductor - Copper Flex G Size
350 KCMIL
Conductor - Copper Flex G Size Range
350 kcmil
Conductor - Copper Flex H Size
350 KCMIL
Conductor - Copper Flex H Size Range
350 kcmil
Conductor - Copper Flex I Size
350 KCMIL
Conductor - Copper Flex I Size Range
350 kcmil
Conductor - Copper Flex K Size
350 KCMIL
Conductor - Copper Flex K Size Range
350 kcmil
Conductor - Copper Flex M Size
350 KCMIL
Conductor - Copper Flex M Size Range
350 kcmil
Conductor - Copper Str Size
350 KCMIL
Conductor - Copper Str Size Range
350 kcmil
Conductor - Material
COPPER
Conductor Size
350 KCMIL
Conductor Type
FLEX
Wire Size
350 KCMIL

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
10
Minimum Pack Quantity
10
Pallet Quantity
4640

Resources and downloads

Customer Notices

Sales Drawings

Videos

play
HYDENT Compression Terminal Overview Video