YAVL2FX_Photo_BW
YAVL2FX_Photo_BW
play

Compression Terminal

Brand:

Burndy

Catalog ID:

YA30L2NTCFX

250 kcmil, G,H CU, Two Hole, 1/2 Stud Size, 1-3/4 Hole Spacing, Standard Barrel, Inspection Window, Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, Yellow Color Code, 16 Die Index.

Product details

General

Application
Wire Termination
Color Code
Yellow
Connector Type
STANDARD BARREL
Die Index
17
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Standard
Finish Type
Tin-Plated
Material
COPPER
Physical Attribute - Number of Holes
2
Plated
Y
Plating Type
Tin - Electro Plated
Trade Name
HYLUG™
Type
Standard Barrel, Tin Plated
UPC
781810020425
UPC 12 Digit
7818100204255

Dimensions

Dimension - B Length inch
1.03 in
Dimension - Bolt Hole Size inch
0.52 in
Dimension - Bolt Size fraction
1/2
Dimension - Bolt Size inch
0.5
Dimension - Hole Size fraction
1/2
Dimension - Hole Size inch
0.56
Dimension - Hole Size mm
14 mm
Dimension - L Length Overall mm
118 mm
Dimension - Length Overall inch
4.63 in
Dimension - N inch
0.63 in
Dimension - Outside Diameter inch
0.81 in
Dimension - Pad Width inch
1.20 in
Dimension - Strip Length inch
1-1/16
Dimension - Stud Size fraction
1/2
Dimension - Z (inch)
0.65 in
Physical Attribute - Tongue Angle
Straight

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper Flex G Size
250 kcmil
Conductor - Copper Flex G Size Range
250 kcmil
Conductor - Copper Flex H Size
250 kcmil
Conductor - Copper Flex H Size Range
250 kcmil
Conductor - Copper Str Size
300 KCMIL
Conductor - Copper Str Size Range
250 kcmil
Conductor - Material
COPPER
Conductor Size
250 KCMIL
Conductor Type
CODE

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Minimum Pack Quantity
10

Resources and downloads

Customer Notices

Sales Drawings

Videos

play
HYDENT Compression Terminal Overview Video