YAV2CLTC516FX45G1_IMAGE
YAV2CLTC516FX45G1_IMAGE
play

Compression Terminal

Brand:

Burndy

Catalog ID:

YAV6CLTC12FX45

6 Flex G,H,I,K,M,DLO, 6 AWG CU, One Hole, 1/2 Stud Size, Standard Barrel, Inspection Window Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, Blue Color Code, 7 or 374 Die Index.

Product details

General

Application
Wire Termination
Color Code
Blue
Connector Type
STANDARD BARREL
Die Index
7
Feature - Barrel Style
  • Chamfered
  • Skived
Feature - Barrel Type
Standard
Finish Type
Tin-Plated
Material
COPPER
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Standard
Plated
Y
Plating Type
Tin - Electro Plated
Trade Name
HYLUG™
Type
Standard Barrel, Tin Plated
UPC
781810105467
UPC 12 Digit
7818101054677

Dimensions

Dimension - B Length fraction
1/2 in
Dimension - B Length inch
0.50 in
Dimension - Bolt Hole Size inch
0.53 in
Dimension - Bolt Size fraction
1/2
Dimension - Bolt Size inch
0.5
Dimension - Height inch
0.80 in
Dimension - Hole Size fraction
1/2
Dimension - Hole Size inch
0.53
Dimension - Hole Size mm
13.5 mm
Dimension - L Length Overall mm
49 mm
Dimension - Length Overall inch
1.92 in
Dimension - N inch
0.53 in
Dimension - Outside Diameter inch
0.31 in
Dimension - Pad Width inch
0.75 in
Dimension - Strip Length inch
1/2 in
Dimension - Stud Size fraction
1/2
Dimension - Z (inch)
0.55 in
Physical Attribute - Tongue Angle
45 Degree

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper DLO Size
6 AWG
Conductor - Copper DLO Size Range
6 AWG
Conductor - Copper Flex G Size
"6 AWG"
Conductor - Copper Flex G Size Range
6 AWG
Conductor - Copper Flex H Size
"6 AWG"
Conductor - Copper Flex H Size Range
6 AWG
Conductor - Copper Flex I Size
"6 AWG"
Conductor - Copper Flex I Size Range
6 AWG
Conductor - Copper Flex K Size
"6 AWG"
Conductor - Copper Flex K Size Range
6 AWG
Conductor - Copper Flex M Size
"6 AWG"
Conductor - Copper Flex M Size Range
6 AWG
Conductor - Copper Solid Size
6 AWG
Conductor - Copper Solid Size Range
6 Sol
Conductor - Copper Str Compact Size
"6 AWG"
Conductor - Copper Str Navy Size
30
Conductor - Copper Str Navy Size Range
30 Navy
Conductor - Copper Str Size
"6 AWG"
Conductor - Copper Str Size Range
6 AWG
Conductor - Material
COPPER
Conductor Size
6 AWG
Conductor Type
CODE/FLEX
Wire Size
6 AWG

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
50
Minimum Pack Quantity
50

Resources and downloads

Customer Notices

Sales Drawings

Videos

play
HYDENT Compression Terminal Overview Video