BUR_YA44LB_PRODIMAGE
BUR_YA44LB_PRODIMAGE
play

YA44LB, Cu Compression, 1-Hole, 5/8" Stud, Standard Barrel, 750 Flex G, H, 777 DLO

Brand:

Burndy

Catalog ID:

YA44LB

1000 kcmil, 650 FLEX I, 750 FLEX G,H,777 DLO CU, One Hole, 5/8 Stud Size, Standard Barrel, Bell End, Tin Plated, UL/CSA, 90°C, Up to 35kV, White Color Code, 27 CODE1032 FLEX Die Index.

Features: UL Listed 90 DEG C, 600 V - 35 KV, Finish: Electro-Tin Plated, Tools, Die Nest Catalog Number, Die Indentor Catalog Number: P44D Die Nest, P48PR1 Die Indentor, Temperature Rating: 90 DEG C, Dieless Tools (number Of Crimps): Y81KFT, Y81KFTMBH, PAT81KFT-18V Tool, (2), Conductor Type: Flexible Copper, Locomotive Cable, Wire Strip Length: 1-15/16 IN, Die Index: 1032

Product details

General

Application
Wire Termination
Color Code
White
Connector Type
LONG BARREL
Die Index
1032
EU RoHS Indicator
Yes
Feature - Barrel Style
  • Chamfered
  • Skived
Feature - Barrel Type
Standard
Finish Type
Tin-Plated
Material
COPPER
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Straight
Plated
Y
Plating Type
Tin -Plated
Sub Brand
HYLUG
Trade Name
HYLUG™
Type
Standard Barrel, Tin Plated
UPC
781810523261
UPC 12 Digit
7818105232611

Dimensions

Dimension - B Length inch
1.85 in
Dimension - Bolt Hole Size inch
5/8 in
Dimension - Bolt Size fraction
5/8
Dimension - Bolt Size inch
0.63
Dimension - Hole Size fraction
5/8
Dimension - Hole Size inch
0.69
Dimension - Hole Size mm
17.5 mm
Dimension - L Length Overall mm
122.4 mm
Dimension - Length Overall inch
4.82 in
Dimension - N inch
0.66 in
Dimension - Outside Diameter inch
1.49 in
Dimension - Pad Width inch
2.18 in
Dimension - Strip Length inch
1-15/16
Dimension - Stud Size fraction
5/8
Dimension - Stud Size inch
5/8 in
Dimension - Thread Size
5/8 in
Dimension - Z (inch)
1.34 in
Physical Attribute - Tongue Angle
Straight

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper DLO Size
777 KCMIL
Conductor - Copper Flex G Size
750 KCMIL
Conductor - Copper Flex H Size
750 KCMIL
Conductor - Copper Flex I Size
750 KCMIL
Conductor - Copper Flex K Size
600
Conductor - Copper Solid Size
1000 kcmil
Conductor - Copper Str Size
750 KCMIL
Conductor - Copper Str Size Range
1000 kcmil
Conductor - Material
COPPER
Conductor Size
750 KCMIL
Conductor Type
FLEX
Wire Size
750 KCMIL

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
5
Minimum Pack Quantity
5

Resources and downloads

Customer Notices

Sales Drawings

Videos

play
HYDENT Compression Terminal Overview Video