YAVLTCFX_Photo_BW
YAVLTCFX_Photo_BW
play

Compression Terminal

Brand:

Burndy

Catalog ID:

YAV4CL4B

Cu Tube Compression Ring Tongue Terminal, 1 Hole W/InspWindow, #5(91/#24) - #3(125/#24)DLO, 5/16" Stud, Uninsulated, Belled End.

Product details

General

Application
Wire Termination
Connector Type
STANDARD BARREL
Die Index
8
Feature - Barrel Style
Belled
Feature - Barrel Type
Standard
Finish Type
Tin-Plated
Material
COPPER
Physical Attribute - Number of Holes
1
Plated
yes
Plating Type
Tin-Plated
Trade Name
HYLUGâ„¢
Type
Standard Belled Barrel, Tin Plated
UPC
781810429136
UPC 12 Digit
7818104291366

Dimensions

Dimension - B Length inch
0.50 in
Dimension - Bolt Hole Size inch
0.33 in
Dimension - Bolt Size fraction
5/16
Dimension - Bolt Size inch
0.3125
Dimension - Hole Size fraction
5/16
Dimension - Hole Size inch
0.38
Dimension - Hole Size mm
10 mm
Dimension - Length Overall inch
1.34 in
Dimension - Pad Width inch
0.62 in
Dimension - Stud Size fraction
5/16
Dimension - Z (inch)
0.34 in
Physical Attribute - Tongue Angle
Straight

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper DLO Size
4 AWG
Conductor - Copper Flex G Size
"4 AWG"
Conductor - Copper Flex H Size
"4 AWG"
Conductor - Copper Flex I Size
"4 AWG"
Conductor - Copper Flex K Size
"4 AWG"
Conductor - Copper Flex M Size
"4 AWG"
Conductor - Copper Str Compact Size
"4 AWG"
Conductor - Copper Str Navy Size
40
Conductor - Copper Str Size
"4 AWG"
Conductor - Material
COPPER
Conductor Size
4 AWG
Conductor Type
CODE/FLEX
Wire Size
4 AWG

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Minimum Pack Quantity
50

Resources and downloads

Sales Drawings

Videos

play
HYDENT Compression Terminal Overview Video