Discontinued
Compression Terminal
Request a Quote
Brand:
Burndy
Catalog ID:
YAG44L2TC12LD
Prop 65 Notice
Cu Tubing Hylug, 2 Holes, #4 Weld, #4 AWG, 1/2" Stud.
Product details
Resources and downloads
Product details
General
Application
Wire Termination
Color Code
Yellow
Connector Type
STANDARD BARREL
Die Index
L115
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Standard
Finish Type
Lead Plated
Material
COPPER
Physical Attribute - Number of Holes
2
Plated
Y
Plating Type
Lead
Trade Name
HYLUGâ„¢
Type
Standard Barrel, Lead Plated
UPC
781810038666
UPC 12 Digit
7818100386666
Dimensions
Dimension - B Length fraction
1-11/16 in
Dimension - B Length inch
1.65 in
Dimension - Bolt Hole Size inch
0.52 in
Dimension - Bolt Size fraction
1/2
Dimension - Bolt Size inch
0.5
Dimension - Hole Size fraction
1/2
Dimension - Hole Size inch
0.53
Dimension - Hole Size mm
13.5 mm
Dimension - L Length Overall mm
130 mm
Dimension - Length Overall inch
5.11 in
Dimension - N inch
0.53 in
Dimension - Outside Diameter inch
1.50 in
Dimension - Pad Width inch
2.18 in
Dimension - Strip Length inch
1-5/8 in
Dimension - Stud Size fraction
1/2
Dimension - Stud Size inch
1/2
Dimension - Z (inch)
0.56 in
Physical Attribute - Tongue Angle
Straight
Electrical Ratings
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor Related
Conductor - Copper DLO Size
777 KCMIL
Conductor - Copper Flex G Size
750 KCMIL
Conductor - Copper Flex H Size
750 KCMIL
Conductor - Copper Flex I Size
750 KCMIL
Conductor - Copper Flex K Size
750 kcmil
Conductor - Copper Flex M Size
750
Conductor - Copper Str Size
750 KCMIL
Conductor - Copper Str Size Range
1000 kcmil
Conductor - Material
COPPER
Conductor Size
750 KCMIL
Conductor Type
FLEX
Wire Size
750 KCMIL
Certifications And Compliance
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
NC
UL Listed
Yes
Logistics
Minimum Pack Quantity
200
Resources and downloads
Customer Notices
Prop 65 Notice
Catalogs
Full Line BURNDY Catalog
Sales Drawings
SE207958
Videos
HYDENT Compression Terminal Overview Video