Compression Terminal
Request a Quote
Brand:
Burndy
Catalog ID:
YAG32L2TC38LD
Cu Tubing HYLUG™, 2 Holes, Lead Plated.
Product details
Resources and downloads
Product details
General
Application
Wire Termination
Color Code
Blue
Connector Type
STANDARD BARREL
Die Index
18
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Standard
Finish Type
Lead Plated
Material
COPPER
Physical Attribute - Number of Holes
2
Plated
Y
Plating Type
Lead Plated
Temperature Rating
194
Trade Name
HYLUG™
Type
Standard Barrel, Lead Plated
UPC
781810320136
UPC 12 Digit
7818103201366
Dimensions
Dimension - B Length inch
1.19 in
Dimension - Bolt Size fraction
3/8
Dimension - Bolt Size inch
0.38
Dimension - Hole Size fraction
3/8
Dimension - Hole Size inch
0.41
Dimension - Hole Size mm
10.4 mm
Dimension - L Length Overall mm
95 mm
Dimension - Length Overall inch
3.73 in
Dimension - N inch
0.41 in
Dimension - Outside Diameter inch
0.95 in
Dimension - Pad Width inch
1.40 in
Dimension - Stud Size fraction
3/8
Dimension - Stud Size inch
3/8
Dimension - Z (inch)
0.43 in
Physical Attribute - Tongue Angle
Straight
Electrical Ratings
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor Related
Conductor - Copper DLO Size
313 KCMIL
Conductor - Copper Flex G Size
300 KCMIL
Conductor - Copper Flex H Size
300 KCMIL
Conductor - Copper Flex I Size
300 KCMIL
Conductor - Copper Flex K Size
300 KCMIL
Conductor - Copper Flex M Size
300 KCMIL
Conductor - Copper Flex M Size Range
300 kcmil
Conductor - Copper Str Size
300 KCMIL
Conductor - Copper Str Size Range
400 kcmil
Conductor - Material
COPPER
Conductor Size
300 KCMIL
Conductor Type
FLEX
Wire Size
300 KCMIL
Certifications And Compliance
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
NC
Logistics
Minimum Pack Quantity
200
Resources and downloads
Catalogs
Full Line BURNDY Catalog
Sales Drawings
SE207958
Videos
HYDENT Compression Terminal Overview Video