BUR_YA25LBOX_Image
BUR_YA25LBOX_Image
play

Compression Terminal

Brand:

Burndy

Catalog ID:

YA25L46

COPPER COMPRESSION TERMINAL.

Product details

General

Application
Wire Termination
Color Code
Pink
Connector Type
STANDARD BARREL
Die Index
12
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Standard
Finish Type
Tin-Plated
Material
COPPER
Physical Attribute - Number of Holes
1
Plated
Y
Plating Type
Tin - Electro Plated
Temperature Rating
194
Trade Name
HYLUGâ„¢
Type
Standard Barrel, Tin Plated
UPC
781810080009
UPC 12 Digit
7818100800099

Dimensions

Dimension - B Length fraction
7/8 in
Dimension - B Length inch
0.88 in
Dimension - Bolt Size fraction
3/4
Dimension - Bolt Size inch
0.75
Dimension - D inch
1.70 in
Dimension - Hole Size fraction
3/4
Dimension - Hole Size inch
0.81
Dimension - Hole Size mm
21 mm
Dimension - L Length Overall mm
86 mm
Dimension - Length Overall inch
3.37 in
Dimension - N inch
0.78 in
Dimension - Outside Diameter inch
0.51 in
Dimension - Pad Width inch
1.41 in
Dimension - Stud Size fraction
3/4
Dimension - Z (inch)
0.92 in
Physical Attribute - Tongue Angle
Straight

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper DLO Size Range
N/A
Conductor - Copper Str Size
1/0 AWG
Conductor - Copper Str Size Range
1/0 AWG
Conductor - Material
COPPER
Conductor Size
1/0 AWG
Conductor Type
CODE

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
50
Minimum Pack Quantity
1
Pallet Quantity
7350

Resources and downloads

Customer Notices

Videos

play
HYDENT Compression Terminal Overview Video