YA2FXB
YA2FXB
play

Compression Terminal

Brand:

Burndy

Catalog ID:

YAV4C2TC516FXB

4 Flex G,H,I,K,M,DLO, 4 AWG CU, Two Hole, 5/16 Stud Size, 1 Hole Spacing, Long Barrel, Bell End, Tin Plated, UL/CSA, 90°C, Up to 35kV, Gray Color Code, 8 or 346 Die Index.

Product details

General

Application
Wire Termination
Color Code
Gray
Connector Type
LONG BARREL
Die Index
8
Feature - Barrel Style
Belled
Feature - Barrel Type
Long
Finish Type
Tin-Plated
Material
COPPER
Physical Attribute - Number of Holes
2
Plated
Y
Plating Type
Tin - Electro Plated
Trade Name
HYLUG™
Type
Long Barrel, Tin Plated
UPC
781810323656
UPC 12 Digit
7818103236566

Dimensions

Dimension - B Length inch
1.22 in
Dimension - Bolt Hole Size inch
0.33 in
Dimension - Bolt Size fraction
5/16
Dimension - Bolt Size inch
0.3125
Dimension - D inch
1.70 in
Dimension - Hole Size fraction
5/16
Dimension - Hole Size inch
0.38
Dimension - Hole Size mm
10 mm
Dimension - L Length Overall mm
82 mm
Dimension - Length Overall inch
3.24 in
Dimension - N inch
0.34 in
Dimension - Outside Diameter inch
0.38 in
Dimension - P inch
1.46 in
Dimension - Pad Width inch
0.55 in
Dimension - Strip Length inch
1-5/16
Dimension - Stud Size fraction
5/16
Dimension - Stud Size inch
5/16
Dimension - Z (inch)
0.36 in
Physical Attribute - Tongue Angle
Straight

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper DLO Size
4 AWG
Conductor - Copper DLO Size Range
4 AWG
Conductor - Copper Flex G Size
"4 AWG"
Conductor - Copper Flex G Size Range
4 AWG
Conductor - Copper Flex H Size
"4 AWG"
Conductor - Copper Flex H Size Range
4 AWG
Conductor - Copper Flex I Size
"4 AWG"
Conductor - Copper Flex I Size Range
4 AWG
Conductor - Copper Flex K Size
"4 AWG"
Conductor - Copper Flex K Size Range
4 AWG
Conductor - Copper Flex M Size
"4 AWG"
Conductor - Copper Flex M Size Range
4 AWG
Conductor - Copper Solid Size
4 AWG
Conductor - Copper Str Compact Size
"4 AWG"
Conductor - Copper Str Navy Size
40
Conductor - Copper Str Navy Size Range
40 (19) Navy-50 (19) Navy
Conductor - Copper Str Size
"4 AWG"
Conductor - Copper Str Size Range
4 AWG
Conductor - Material
COPPER
Conductor Size
4 AWG
Conductor Type
CODE/FLEX
Wire Size
4 AWG

Certifications And Compliance

Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM

Logistics

Minimum Pack Quantity
1

Resources and downloads

Sales Drawings

Videos

play
HYDENT Compression Terminal Overview Video