YAZFX
YAZFX
play

Compression Terminal

Brand:

Burndy

Catalog ID:

YAZ8C2TC10E2FX

8 Flex G,H,I,K,M,DLO, 8 AWG CU, Two Hole, #10 Stud Size, 3/4 Hole Spacing, Long Barrel, Inspection Window, Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, Red Color Code, 49 Die Index.

Product details

General

Application
Wire Termination
Color Code
Red
Connector Type
LONG BARREL
Die Index
49
Feature - Barrel Style
Belled
Feature - Barrel Type
Long
Finish Type
Tin-Plated
Material
COPPER
Physical Attribute - Number of Holes
2
Plated
Y
Plating Type
Tin
Temperature Rating
194
Trade Name
HYLUG™
Type
Long Barrel, Tin Plated
UPC
781810324226
UPC 12 Digit
7818103242266

Dimensions

Dimension - B Length inch
0.75 in
Dimension - Bolt Size fraction
#8-#10
Dimension - Bolt Size inch
0.21
Dimension - Hole Size fraction
#10
Dimension - Hole Size inch
0.21
Dimension - Hole Size mm
5.3 mm
Dimension - Length Side B inch
2.33 in
Dimension - Pad Width inch
0.41 in
Dimension - Stud Size fraction
#10
Physical Attribute - Tongue Angle
Straight

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper DLO Size
8 (37/#24) DLO
Conductor - Copper DLO Size Range
8 AWG
Conductor - Copper Flex G Size
8 AWG
Conductor - Copper Flex G Size Range
8 AWG
Conductor - Copper Flex H Size
8 AWG
Conductor - Copper Flex H Size Range
8 AWG
Conductor - Copper Flex I Size Range
8 AWG
Conductor - Copper Flex K Size Range
8 AWG
Conductor - Copper Str Size
8 AWG
Conductor - Copper Str Size Range
8 AWG
Conductor - CopperWeld C Solid Size
8 AWG
Conductor - CopperWeld Solid Size Range
8 AWG
Conductor - Material
COPPER
Conductor Size
8 AWG
Conductor Type
CODE

Certifications And Compliance

Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM

Logistics

Minimum Pack Quantity
1

Resources and downloads

Sales Drawings

Videos

play
HYDENT Compression Terminal Overview Video