YAZ
YAZ
play

Compression Terminal

Brand:

Burndy

Catalog ID:

YAZ34TC12FX

350 kcmil G,H,I,K,M,373 DLO CU, One Hole, 1/2 Stud Size, Long Barrel, Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, Blue Color Code, 19 Die Index.

Product details

General

Application
Wire Termination
Color Code
Blue
Connector Type
LONG BARREL
Die Index
19
Feature - Barrel Style
Skived
Feature - Barrel Type
Long
Finish Type
Tin-Plated
Material
COPPER
Physical Attribute - Number of Holes
1
Plated
Y
Plating Type
Tin
Trade Name
HYLUG™
Type
Long Barrel, Skive
UPC
781810241912
UPC 12 Digit
7818102419122

Dimensions

Dimension - B Length fraction
2-1/4 in
Dimension - B Length inch
2.25 in
Dimension - Bolt Hole Size inch
0.52 in
Dimension - Bolt Size fraction
1/2
Dimension - Bolt Size inch
0.5
Dimension - Hole Size fraction
1/2
Dimension - Hole Size inch
0.53
Dimension - Hole Size mm
13.5 mm
Dimension - L Length Overall mm
104 mm
Dimension - Length Overall inch
4.09 in
Dimension - N inch
0.53 in
Dimension - Outside Diameter inch
1.06 in
Dimension - Pad Width inch
1.55 in
Dimension - Strip Length inch
2-5/16
Dimension - Stud Size fraction
1/2
Dimension - Stud Size inch
3/8
Dimension - Z (inch)
0.55 in
Physical Attribute - Tongue Angle
Straight

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper DLO Size
373 KCMIL
Conductor - Copper DLO Size Range
373 kcmil
Conductor - Copper Flex G Size
350 KCMIL
Conductor - Copper Flex G Size Range
350 kcmil
Conductor - Copper Flex H Size
350 KCMIL
Conductor - Copper Flex H Size Range
350 kcmil
Conductor - Copper Flex I Size
350 KCMIL
Conductor - Copper Flex I Size Range
350 kcmil
Conductor - Copper Flex K Size
350 KCMIL
Conductor - Copper Flex K Size Range
350 kcmil
Conductor - Copper Flex M Size
350 KCMIL
Conductor - Copper Flex M Size Range
350 kcmil
Conductor - Copper Str Size
350 KCMIL
Conductor - Copper Str Size Range
350 kcmil
Conductor - Material
COPPER
Conductor Size
350 kcmil
Conductor Type
FLEX
Wire Size
350 KCMIL

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
10
Minimum Pack Quantity
10
Pallet Quantity
4640

Resources and downloads

Customer Notices

Sales Drawings

Videos

play
HYDENT Compression Terminal Overview Video