Compression Terminal
Request a Quote
Brand:
Burndy
Catalog ID:
YAZV282TC38FXSL
CULUG-4/0FX-LG-W/PORT-SL.
Product details
Resources and downloads
Product details
General
Application
Wire Termination
Color Code
Purple
Connector Type
LONG BARREL
Die Index
15
Feature - Barrel Style
Skived
Feature - Barrel Type
Long
Finish Type
Tin-Plated
Material
COPPER
Physical Attribute - Number of Holes
2
Plated
Y
Plating Type
Tin - Electro Plated
Trade Name
HYLUGâ„¢
Type
Long Barrel, Skive
UPC
781810532522
UPC 12 Digit
7818105325222
Dimensions
Dimension - B Length fraction
1-5/8 in
Dimension - B Length inch
1.62 in
Dimension - Bolt Size fraction
3/8
Dimension - Bolt Size inch
0.38
Dimension - Hole Size fraction
3/8
Dimension - Hole Size inch
0.41
Dimension - Hole Size mm
10.4 mm
Dimension - L Length Overall mm
92 mm
Dimension - Length Overall inch
3.64 in
Dimension - Pad Width inch
1.14 in
Dimension - Strip Length inch
1-11/16
Dimension - Stud Size fraction
3/8
Dimension - Stud Size inch
3/8
Physical Attribute - Tongue Angle
Straight
Electrical Ratings
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor Related
Conductor - Copper DLO Size
4/0 AWG
Conductor - Copper DLO Size Range
4/0 AWG
Conductor - Copper Flex G Size
"4/0 AWG"
Conductor - Copper Flex G Size Range
4/0 AWG
Conductor - Copper Flex H Size
"4/0 AWG"
Conductor - Copper Flex H Size Range
4/0 AWG
Conductor - Copper Flex I Size
"4/0 AWG"
Conductor - Copper Flex I Size Range
4/0 AWG
Conductor - Copper Flex K Size
"4/0 AWG"
Conductor - Copper Flex K Size Range
4/0 AWG
Conductor - Copper Flex M Size
"4/0 AWG"
Conductor - Copper Str Compact Size
"4/0 AWG"
Conductor - Copper Str Navy Size
200
Conductor - Copper Str Size
"4/0 AWG"
Conductor - Copper Str Size Range
4/0 AWG
Conductor - Material
COPPER
Conductor Size
4/0 AWG
Conductor Type
CODE/FLEX
Wire Size
4/0 AWG
Certifications And Compliance
Certification - CSA Approved
Yes
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Logistics
Carton Quantity
50
Minimum Pack Quantity
25
Pallet Quantity
11100
Resources and downloads
Catalogs
Full Line BURNDY Catalog
Sales Drawings
30020855
Videos
HYDENT Compression Terminal Overview Video
3D Models
Download All
YAZV282TC38FXSL_MODEL-PDF
YAZV282TC38FXSL_MODEL-STEP
YAZV282TC38FXSL_MODEL-IGES