YE25LH97_Photo_ColorCMYK
YE25LH97_Photo_ColorCMYK

Compression Terminal

Brand:

Burndy

Catalog ID:

YE31LH96

Oil and water-tight terminal with shrouded, tin-plated,CU barrel and brazed plug Used for terminating insulated CU conductor at cutout or transformer,12.25 IN L.

Features: Oil And Water-Tight Terminal With Shrouded, Tin-Plated, Copper Barrel And Brazed Plug, Recommended For Terminating Insulated Copper Conductor At Cutout, Transformer And Arrestor, Or For Joining Insulated Copper Riser To Overhead Conductor, Shroud Prevents Seepage Of Water Or Moisture Into Conductor Strands And Minimizes Taping, To Obtain A Tight Fit On Some Insulations In The Shroud It May Be Necessary To Either Pencil The Insulation Down, Or Build It Up With Tape, Tools, Die Set Catalog Number, And (number Of Crimps): MD6, MD7 Tool, W-O Die, (5), Y35, Y750 Tool, U31RT Die, (2), Y45 Tool, U31RT Die With PT-6515 Adapter, (2), Y46 Tool, U31RT Die With PUADP-1 Adapter, (2), Die Index: 0 Element A, Plug/pin Length: 8 IN, Plug/pin Diameter: 4/0 AWG Solid

Product details

General

Application
Wire Termination
Connector Type
INLINE PIN
Die Index
O
EU RoHS Indicator
Contact Manufacturer
Feature - Barrel Style
Shrouded
Finish Type
Tin-Plated
Insulation
Y
Material
COPPER
Plated
Y
Plating Type
Tin - Electro Plated
Sub Brand
HYSEALPLUG
Temperature Rating
194
Trade Name
HYSEALPLUGâ„¢
Type
Shrouded Pin Terminals
UPC
781810023402
UPC 12 Digit
7818100234022

Dimensions

Dimension - B Length fraction
2-15/16 in
Dimension - B Length inch
2.94 in
Dimension - Inside Diameter inch
1.03 in
Dimension - L Length Overall mm
311 mm
Dimension - Length BB inch
1.25 in
Dimension - Length Overall inch
12.25 in
Dimension - P inch
8.06 in

Electrical Ratings

Voltage - Maximum
35000

Conductor Related

Conductor - Copper Str Compact Size
350 KCMIL
Conductor - Copper Str Size
350 KCMIL
Conductor - Copper Str Size Range
350 kcmil
Conductor - Material
COPPER
Conductor Size
350 KCMIL
Conductor Type
CODE

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
20
Minimum Pack Quantity
1
Pallet Quantity
3360

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings