SKU-YAV0252M8
SKU-YAV0252M8

Compression Terminal

Brand:

Burndy

Catalog ID:

YAV0252M8

HYLUG™ Copper tubing Compression terminals, 25 mm2, M8 Stud, 2 Holes, Tin Plated.

Product details

General

Application
Metric Wire Termination
Connector Type
METRIC
Die Index
9
Finish Type
Tin-Plated
Material
COPPER
Plated
Y
Plating Type
Tin - Electro Plated
Trade Name
HYLUG™
Type
Metric Terminals
UPC
781810637685
UPC 12 Digit
7818106376855

Dimensions

Dimension - B Length inch
0.27 in
Dimension - Bolt Size fraction
5/16
Dimension - Bolt Size inch
0.3125
Dimension - Hole Size fraction
5/16
Dimension - Hole Size inch
0.38
Dimension - Hole Size mm
10 mm
Dimension - L Length Overall mm
49.8 mm
Dimension - Length Overall inch
1.96 in
Dimension - Pad Width inch
11.0 in
Dimension - Strip Length inch
0.28 in
Dimension - Stud Size fraction
5/16
Dimension - Z (inch)
0.32 in
Physical Attribute - Tongue Angle
Straight

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper Str Size
25 mm2
Conductor - Material
COPPER
Conductor Size
25 mm2
Conductor Type
CLASS 2

Certifications And Compliance

Certification - CSA Approved
No
Standards - RoHS Compliance Status
CM

Logistics

Minimum Pack Quantity
100

Resources and downloads

Product Cross Section Image(s)

Sales Drawings