SKU-YAV502M14
SKU-YAV502M14

Compression Terminal

Brand:

Burndy

Catalog ID:

YAV502M14

HYLUG™ Copper tubing Compression terminals, 50 mm, M14 Stud, 2 Holes, Tin Plated.

Product details

General

Application
Metric Wire Termination
Connector Type
METRIC
Die Index
12
Finish Type
Tin-Plated
Material
COPPER
Plated
Y
Plating Type
Tin - Electro Plated
Temperature Rating
194
Trade Name
HYLUG™
Type
Metric Terminals
UPC
781810637883
UPC 12 Digit
7818106378833

Dimensions

Dimension - B Length inch
16.0 in
Dimension - Bolt Size fraction
1/2
Dimension - Bolt Size inch
0.5
Dimension - Hole Size fraction
1/2
Dimension - Hole Size inch
0.56
Dimension - Hole Size mm
14 mm
Dimension - L Length Overall mm
98 mm
Dimension - Length Overall inch
3.86 in
Dimension - Pad Width inch
21.1 in
Dimension - Strip Length inch
0.67 in
Dimension - Stud Size fraction
1/2
Dimension - Z (inch)
0.57 in
Physical Attribute - Tongue Angle
Straight

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper DLO Size Range
N/A
Conductor - Material
COPPER
Conductor Size
50 mm2
Conductor Type
CLASS 2

Certifications And Compliance

Certification - CSA Approved
No
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
20
Minimum Pack Quantity
20
Pallet Quantity
19200

Resources and downloads