YA-L-45
YA-L-45
play

Compression Terminal

Brand:

Burndy

Catalog ID:

YA39L2TC3845

750 kcmil CU, Two Hole, 3/8 Stud Size, 1 Hole Spacing, Standard Barrel, Inspection Window, Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, Black Color Code, 24 Die Index.

Product details

General

Application
Wire Termination
Color Code
Black
Connector Type
STANDARD BARREL
Die Index
24
Feature - Barrel Style
  • Chamfered
  • Skived
Feature - Barrel Type
Standard
Finish Type
Tin-Plated
Material
COPPER
Physical Attribute - Number of Holes
2
Physical Attribute - Tongue Type
Standard
Plated
Y
Plating Type
Tin - Electro Plated
Trade Name
HYLUG™
Type
Standard Barrel, Tin Plated
UPC
781810021194
UPC 12 Digit
7818100211944

Dimensions

Dimension - B Length fraction
1-7/16 in
Dimension - B Length inch
1.42 in
Dimension - Bolt Hole Size inch
0.39 in
Dimension - Bolt Size fraction
3/8
Dimension - Bolt Size inch
0.38
Dimension - Height inch
2.65 in
Dimension - Hole Size fraction
3/8
Dimension - Hole Size inch
0.41
Dimension - Hole Size mm
10.4 mm
Dimension - L Length Overall mm
109 mm
Dimension - Length Overall inch
4.31 in
Dimension - N inch
0.50 in
Dimension - Outside Diameter inch
1.30 in
Dimension - Pad Width inch
1.91 in
Dimension - Strip Length inch
1-15/16
Dimension - Stud Size fraction
3/8
Dimension - Stud Size inch
3/8
Dimension - Z (inch)
0.52 in
Physical Attribute - Tongue Angle
45 Degree

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper DLO Size Range
N/A
Conductor - Copper Str Size
750 KCMIL
Conductor - Copper Str Size Range
750 kcmil
Conductor - Material
COPPER
Conductor Size
750 KCMIL
Conductor Type
CODE

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
25
Minimum Pack Quantity
25
Pallet Quantity
2400

Resources and downloads

Customer Notices

Sales Drawings

Videos

play
HYDENT Compression Terminal Overview Video