Compression Terminal
Request a Quote
Brand:
Burndy
Catalog ID:
YAZ264TC38E1G1
Copper Compression Terminal; 4-Hole Pad; 3/8" Stud.
Product details
Resources and downloads
Product details
General
Application
Wire Termination
Color Code
Black
Connector Type
LONG BARREL
Die Index
13
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Standard
Finish Type
Tin-Plated
Material
COPPER
Plated
Y
Plating Type
Tin
Temperature Rating
194
Trade Name
HYLUGâ„¢
Type
Standard Barrel, Tin Plated
UPC
781810649190
UPC 12 Digit
7818106491900
Dimensions
Dimension - B Length inch
1.50 in
Dimension - Bolt Size fraction
3/8
Dimension - Bolt Size inch
0.38
Dimension - Hole Size fraction
3/8
Dimension - Hole Size inch
0.41
Dimension - Hole Size mm
10.4 mm
Dimension - L Length Overall mm
104 mm
Dimension - Length Overall inch
4.09 in
Dimension - Pad Width inch
1.63 in
Dimension - Strip Length inch
1-9/16
Dimension - Stud Size fraction
3/8
Dimension - Stud Size inch
3/8
Physical Attribute - Tongue Angle
Straight
Electrical Ratings
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor Related
Conductor - Copper DLO Size Range
N/A
Conductor - Copper Str Size
2/0 AWG
Conductor - Copper Str Size Range
2/0 AWG
Conductor - Material
COPPER
Conductor Size
2/0 AWG
Conductor Type
CODE
Certifications And Compliance
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Logistics
Carton Quantity
6
Minimum Pack Quantity
20
Resources and downloads
Specifications
YAZ264TC38E1G1 Specification Sheet
Catalogs
Full Line BURNDY Catalog
Sales Drawings
50025312
Videos
HYDENT Compression Terminal Overview Video