YHWCC_Photo_Color
YHWCC_Photo_Color

YH4429WCC, Cu Compression H Tap and Clear Cover, 1000-750 kcmil Run, 250 kcmil-2 AWG Tap

Brand:

Burndy

Catalog ID:

YH4429WCC

Copper Compression H Tap, Tin Plated, Accommoding the following wire sizes - Run (Main): 1000 KCMIL-750 KCMIL Class B,C, 777 KCMIL-535 KCMIL DLO, 750-500 KCMIL Class I, Tap 1: 250 KCMIL-2 AWG Class B,C, 4/0 AWG-2 AWG Class I, DLO, kitted with clear cover. See sale drawing for metric wire size accommodates

Features: Accommodates A Wide Range Of Run/Tap Copper Cable Combinations Including Both Flexible And Code Combinations, All (B/B, B/I, I/B, I/I) Combinations Acceptable: Each Connector Has Many Copper Cable Combination Applications Allowing Maximum Flexibility For The Design And Installation Of A System, Tap Grooves Function Independently Of Each Other, Use Of One Tap Is Required, Balance May Be Used Or Left Empty: Provides Maximum Design And Installation Flexibility, Color Code On The Connector Matches Installation Die: Provides Matched System For Fast And Easy Installation, Die Index Embossed On Connector After Completion Of Crimp: Permanent Inspectability Of Installed Connectors To Insure Consistently Reliable And Dependable Connections, Recommended Flame Retardant Type CFFR Insulating Covers Meet Oxygen Index 28 And UL94 V-O Requirements: A Complete Insulated UL Listed Installation Is Provided, Third Hand Constrains Conductors While Installer Completes Crimp, Included With Each Connector, Simplifies Installation, Reducing Installed Cost, Flame Retardant Cover: CFR-FR, Wire Strip Length: 1-3/8 IN, Color Code: Yellow, Tools, Die Set Catalog Number, And (number Of Crimps): Y46 Tool, PYFR Die, (1), Cover Packaged With Connector: Yes, Die Index: KR Element A, Conductor Size (run - Range): 500 - 1000 KCMIL, Conductor Type: Run: Commercial Stranded Copper, Flexible Copper, Tap: Commercial Stranded Copper, Flexible Copper, Conductor Size (tap Range): 2 AWG - 250 KCMIL, Shape: H

Product details

General

Application
Wire Tap
Color Code
Yellow
Connector Type
H-TAP W/CLR COVER
Die Index
KR
EU RoHS Indicator
Yes
Finish Type
Tin-Plated
Material
COPPER
Plated
Y
Plating Type
Tin - Electro Plated
Sub Brand
CRIMPIT
Temperature Rating
194
Trade Name
CRIMPITâ„¢
Type
Compression Taps
UPC
781810436509
UPC 12 Digit
7818104365099

Dimensions

Dimension - L Length Overall mm
25 mm
Dimension - Length Overall inch
1.00 in
Dimension - Strip Length inch
1-3/8
Dimension - Width inch
3.32 in

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper Flex G Run
500;600;700
Conductor - Copper Flex G Tap
2;1;1/0;2/0;3/0;4/0
Conductor - Copper Flex H Tap
2;1;1/0;2/0;3/0;4/0
Conductor - Copper Flex I Run
750 KCMIL-500 KCMIL
Conductor - Copper Flex I Tap
2;1;1/0;2/0;3/0;4/0
Conductor - Copper Flex I Tap Range
4/0 AWG-2 AWG
Conductor - Copper Flex K Run
500;600;700
Conductor - Copper Flex K Tap
2;1;1/0;2/0;3/0;4/0
Conductor - Copper Flex M Run
500;600;700
Conductor - Copper Flex M Tap
2;1;1/0;2/0;3/0;4/0
Conductor - Copper Str Run
700;750;800;850;900;1000
Conductor - Copper Str Run Range
1000 KCMIL-750 KCMIL
Conductor - Copper Str Tap
2;1;1/0;2/0;3/0;4/0;250
Conductor - Copper Str Tap Range
250 KCMIL-2 AWG
Conductor - Material
COPPER
Conductor Type
CODE/FLEX

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
5
Minimum Pack Quantity
1
Pallet Quantity
450

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings