YHWCC_Photo_Color
YHWCC_Photo_Color

Compression H-Tap

Brand:

Burndy

Catalog ID:

YH4434WCC

Copper Compression H Tap, Tin Plated, Accommoding the following wire sizes - Run (Main): 1000 KCMIL-750 KCMIL Class B,C, 777 KCMIL-535 KCMIL DLO, 750-500 KCMIL Class I, Tap 1: 500 KCMIL-350 KCMIL Class B,C, 350 KCMIL Class I, K, kitted with clear cover. See sale drawing for metric wire size accommodates

Product details

General

Application
Wire Tap
Color Code
Yellow
Connector Type
H-TAP W/CLR COVER
Die Index
KR
Finish Type
Tin-Plated
Material
COPPER
Plated
Y
Plating Type
Tin - Electro Plated
Temperature Rating
194
Trade Name
CRIMPITâ„¢
Type
Compression Taps
UPC
781810438299
UPC 12 Digit
7818104382999

Dimensions

Dimension - L Length Overall mm
25 mm
Dimension - Length Overall inch
1.00 in
Dimension - Strip Length inch
1-3/8
Dimension - Width inch
3.50 in

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper Flex G Run
500;600;700
Conductor - Copper Flex G Tap
350
Conductor - Copper Flex H Tap
350
Conductor - Copper Flex I Run
750 KCMIL-500 KCMIL
Conductor - Copper Flex I Tap
350
Conductor - Copper Flex I Tap Range
350 KCMIL
Conductor - Copper Flex K Run
500;600;700
Conductor - Copper Flex K Tap
350
Conductor - Copper Flex M Run
500;600;700
Conductor - Copper Flex M Tap
350
Conductor - Copper Str Run
700;750;800;850;900;1000
Conductor - Copper Str Run Range
1000 KCMIL-750 KCMIL
Conductor - Copper Str Tap
350;400;450;500
Conductor - Copper Str Tap Range
500 KCMIL-350 KCMIL
Conductor - Material
COPPER
Conductor Type
CODE/FLEX

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
5
Minimum Pack Quantity
5
Pallet Quantity
450

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings