LJW-QRSP
* Representative image
LJW-QRSP

N1 Lay-In Quick Release Flat Plate 2.5X2.5 Carbon Steel - Gray

Brand:

Wiegmann

Catalog ID:

LJW2QRSP

N1 Lay-In Quick Release Flat Plate 2.5X2.5 Carbon Steel - Gray

Designed to protect electrical wiring from dirt, dust, oil and water. All straight sections and fittings feature an open-top design for easy lay-in of wiring. No pulling through of wires and cables is required with this design. A complete selection of straight sections and fittings are offered in five sizes.

Carbon steel quick release flat sealing plate fitting.

Product details

General

Application
For use with LJW Series lay-in wireway.
Color
Ansi-61 Gray Smooth
EU RoHS Indicator
No
Finish Type
Polyester Powder
Knockouts
No
Listings
UL, CSA
Material
Carbon Steel
Type
Accessory
UPC
786725327423

Dimensions

Dimensions
6 in x 8 in x 2 in
Height
2 in
Length
6 in
Weight
1 lb
Width
8 in

Certifications And Compliance

Certified Listed
cULus
Nema Rating
1
UL Listed
Yes

Logistics

Carton Quantity
1