* Representative image

SDC™ Composite Bushing - 25kV

Brand:

Electro Composites

Catalog ID:

150-070-W-598-00

SDC™ 25kV-7000 A Wall/Floor Condenser Bushing, Solid-Dielectric-Capacitor Type, Rated per IEEE C57.19.01, Bottom Connected for Air-to-Air Applications, 14" Ground Shield Length, 33.8" Min. Creepage Length

Electro Composites SDC™ composite bushings are designed to provide the toughest, cleanest and safest bushing solution for all HV applications. We make standard OEM and aftermarket form-fit-function replacement bushings for substation transformers, GSU transformers, oil circuit breakers, switchgear, wall/floor (air-air and oil-oil), HVDC and other applications. Available from 1kV up to 170kV with current ratings up to 21,500A. SDC™ (Solid Dielectric Capacitor) bushigs have a one-piece cycloaliphatic epoxycore and integral sheds. All SDC bushings are solid dielectric insulation – oil–free construction, capacitance graded condenser core with internal CT pocket/ground shield and a flange test tap, available in bottom connected or draw-lead configurations. Made in accordance with the most current bushing standards: IEEE C57.19.01, CSA C88.1, IEC 60137.

  • SDC™ - Solid Dielectric Capacitance Graded Composite Construction
  • EC-APG-02 Cycloaliphatic Epoxy Compound for Optimal Performance
  • No oil, paper or porcelain
  • Can be mounted vertically or horizontally
  • Meets IEEE C57.19.01 Electrical and Mechanical Requirements

For Bushing Test Terminals, please click here

Product details

General

Application
Wall/Floor
Bottom Terminal Type
4-SIDED BOX WITH SPECIAL BOLT HOLE PATTERN
Color
Gray
Immersion Type - Above Flange
Air
Immersion Type - Below Flange
Air
Material - Flange
Aluminum
Material - Insulation
APG-02 - Cycloaliphatic Epoxy
Mounting Position
Vertical to Horizontal
Number of Bolt Holes - Bottom Terminal
30
Number of Bolt Holes - Top Terminal
30
Number of Flange Mounting Holes
12
Plating - Bottom Terminal
Silver
Test Tap
Yes
Top Terminal Plating
Silver
Top Terminal Type
4 SIDED BOX WITH SPECIAL BOLT HOLE PATTERN
Type
SDC - Solid Dielectric Capacitor

Dimensions

Above Flange Length
23.11 in
Below Flange Length
38.69 in
Diameter - Above Flange Maximum
13.00 in
Diameter - Below Flange Maximum D <gt/> 1"
9.75 in
Diameter - Below Flange Maximum P
9.75 in
Diameter - Live Part Bottom
12.63 in
Diameter - Live Part Top
13.00 in
Dimensions
61.80 in x 22.75 in x 22.75 in
Effective Length - Bottom Terminal
7.30 in
Effective Length - Top Terminal
6.00 in
Flange Mounting Hole Bolt Circle
21 in
Flange Mounting Hole Diameter
0.63 in
Flange Outside Diameter
22.75 in
Height
22.75 in
Length
61.8 in
Length - Ground Shield
14.00 in
Length - Insulation Above Flange
12.70 in
Length - Insulation Below Flange
14.99 in
Length - Live Part Bottom
9.70 in
Length - Live Part Top
6.80 in
Length - Minimum Oil Immersion Level
NA
Sealing Surface Inside Diameter
9.87 in
Sealing Surface Outside Diameter
19.25 in
Weight
451 lb
Width
22.75 in

Electrical Ratings

BIL
150 kV
Current Rating
7000 A
kV Class
25 kV
Minimum Creepage
33.8 in
Minimum Creepage - Inside
20.70 in
Minimum Strike
13.4 in
Minimum Strike - Inside
17.90 in
Withstand Voltage - 60 Hz Dry
60 kV

Certifications And Compliance

Industry Standard(s)
IEEE C57.19.01

Resources and downloads

Sales Drawings

Videos

play
ElectroComposites Factory Tour: St. Jerome (VI00124E)