* Representative image

SDC™ Composite Bushing - 34.5kV

Brand:

Electro Composites

Catalog ID:

200-012-T-988-00

SDC™ 34.5kV-1200 A Transformer Condenser Bushing, Solid-Dielectric-Capacitor Type, Rated per IEEE C57.19.01, Bottom Connected for Air-to-Oil Applications, 10" Min. Oil Immersion Level/CT Pocket Length, 33.6" Min. Creepage Length

Electro Composites SDC™ composite bushings are designed to provide the toughest, cleanest and safest bushing solution for all HV applications. We make standard OEM and aftermarket form-fit-function replacement bushings for substation transformers, GSU transformers, oil circuit breakers, switchgear, wall/floor (air-air and oil-oil), HVDC and other applications. Available from 1kV up to 170kV with current ratings up to 21,500A. SDC™ (Solid Dielectric Capacitor) bushigs have a one-piece cycloaliphatic epoxycore and integral sheds. All SDC bushings are solid dielectric insulation – oil–free construction, capacitance graded condenser core with internal CT pocket/ground shield and a flange test tap, available in bottom connected or draw-lead configurations. Made in accordance with the most current bushing standards: IEEE C57.19.01, CSA C88.1, IEC 60137.

  • SDC™ - Solid Dielectric Capacitance Graded Composite Construction
  • EC-APG-02 Cycloaliphatic Epoxy Compound for Optimal Performance
  • No oil, paper or porcelain
  • Can be mounted vertically or horizontally
  • Meets IEEE C57.19.01 Electrical and Mechanical Requirements

For Bushing Test Terminals, please click here

Product details

General

Application
Transformer
Bottom Terminal Type
1 1/4-12
Color
Gray
Immersion Type - Above Flange
Air
Immersion Type - Below Flange
Oil
Material - Flange
Aluminum
Material - Insulation
APG-02 - Cycloaliphatic Epoxy
Mounting Position
Vertical to Horizontal
Number of Flange Mounting Holes
4
Plating - Bottom Terminal
None
Test Tap
Yes
Top Terminal Plating
None
Top Terminal Type
1 1/4-12
Type
SDC - Solid Dielectric Capacitor Bushing

Dimensions

Above Flange Length
18.75 in
Below Flange Length
19.81 in
Diameter - Above Flange Maximum
8.64 in
Diameter - Below Flange Maximum D <gt/> 1"
4.15 in
Diameter - Below Flange Maximum P
4.15 in
Diameter - Live Part Bottom
1.50 in
Diameter - Live Part Top
3.00 in
Dimensions
38.56 in x 9.00 in x 9.00 in
Effective Length - Bottom Terminal
2.50 in
Effective Length - Top Terminal
2.50 in
Flange Mounting Hole Bolt Circle
7.25 in
Flange Mounting Hole Diameter
0.63 in
Flange Outside Diameter
9 in
Height
9 in
Length
38.56 in
Length - Ground Shield
10.00 in
Length - Insulation Above Flange
11.30 in
Length - Insulation Below Flange
6.41 in
Length - Live Part Bottom
3.40 in
Length - Live Part Top
3.50 in
Length - Minimum Oil Immersion Level
10.00 in
Sealing Surface Inside Diameter
4.37 in
Sealing Surface Outside Diameter
6.62 in
Top Terminal Min. Thread Length
2.5 in
Weight
58 lb
Width
9 in

Electrical Ratings

BIL
200 kV
Current Rating
1200 A
kV Class
34.5 kV
Minimum Creepage
33.6 in
Minimum Strike
14 in
Withstand Voltage - 60 Hz Dry
80 kV

Certifications And Compliance

Industry Standard(s)
IEEE C57.19.01

Resources and downloads

Sales Drawings

Videos

play
ElectroComposites Factory Tour: St. Jerome (VI00124E)