WBP_P266I_PRODIMAGE
WBP_P266I_PRODIMAGE

Wallplate, 6-Gang, 6) Decorator, Ivory

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

P266I

Wallplate, 6-Gang, 6) Decorator, Ivory

Hubbell's line of polycarbonate wallplates features larger standard sized wallplates to provide extra coverage to hide rough box opening, improved aesthetics, greater strength, impact resistance, along with easy to clean finish in all different types of environments. Hubbell’s standard sized wallplates are 1/8 inch larger to provide you that extra coverage to hide rough box openings. The depth is ¼ inch so that it will comfortably fit over the device even on imperfect installations or on retrofit work.

Smooth Satin Finish

Product details

General

Application

Catalog Number

P266I

Color

  • Ivory

Cutout

Decorator

Material

Polycarbonate thermoplastic

Mounting Method

Screw

Mounting Type

Painted Steel

Number of Gang(s)

6-Gang

Orientation

Vertical

Size

Standard

Style

6-Decorator

Type

  • Decorator
  • Decorator

UPC

883778312090

Dimensions

Dimensions

4.63 in x 11.94 in x 0.25 in

Height

0.25 in

Length

4.63 in

Width

11.94 in

Conductor Related

Nema Color

Ivory

Certifications And Compliance

Certification - cULus

Yes

UL File Number

UL 94 V2

Logistics

Carton Quantity

10

Resources and downloads